Product added to cart
 
  • COMPLEXITY

    INDUSTRIAL
    RUGGEDIZATION

    •  Streamlined and Simplified Mechanics to Prevent Focus or f/# Change
    •  Made to “Set and Forget” in Industrial Applications
    •  More Cost-Effective than Traditional Fixed Focal Length Lenses
     
  • SHOCK

    STABILIZED
    RUGGEDIZATION

    •  Minimize Pixel Shift After Shock and Vibration
    •  Robust Mechanics with a Simplified Focus
    •  Elements Glued in Place to Maintain Optical Stability
     
  • WATER

    INGRESS PROTECTED
    RUGGEDIZATION

    •  Sealed in a Weatherproof Assembly
    •  Waterproof and Dustproof (IPX7 and IPX9K)
    •  Can be Hermetically Sealed to a Camera
     
  • TEMPERATURE

    ATHERMAL
    RUGGEDIZATION

    •  Passive Compensation for Thermal Expansion and Defocus
    •  Eliminate the Need for Refocusing due to Temperature Change
    •  Reduce Harmful Effects from Shock and Vibration
     

TOUGH

Ruggedized lenses are designed to withstand the harsh environments of the most demanding applications. Industrial ruggedized lenses will survive shock and vibration. Ingress protection ruggedization seals assemblies from moisture. Stability ruggedization not only protects from shock and vibration damage, but also maintains the position accuracy and repeatability of the optical pointing stability. Athermalization eliminates performance changes due to swings in the operational temperature of the application environment.

Need a custom, ruggedized solution for a demanding application?

Whether you need a build-to-print custom imaging lens or a custom lens designed to specific functional requirements, our engineers provide ideal solutions catered to the unique and challenging demands of the most nuanced imaging applications. With our comprehensive in-house manufacturing capabilities, Edmund Optics® is committed to providing the best solution at every step of the way.

Learn More  
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin