Product added to cart
Water Lens
 

INGRESS PROTECTED

RUGGEDIZATION

  •  Sealed in a Weatherproof Assembly
  •  Waterproof and Dustproof (IPX7 and IPX9K)
  •  Can be Hermetically Sealed to a Camera

Ingress protection is a style of ruggedization that protects imaging lenses and other industrial components from ingress, or entry, of various types of solid particles and liquids that may cause internal damage or diminish performance. The International Electrotechnical Commission (IEC) provides testing methods and semi-quantitative, semi-qualitative certifications for the several different types of ingress protection a component offers.

Edmund Optics® Ingress Protected Ruggedized Lenses

  • Up to 2/3", C-Mount Lens
  • Waterproof (Cw) Versions of C Series Fixed Focal Length Lenses
  • Meets IEC Ingress Protection Ratings of IPX7 and IPX9K
  • Designed to Eliminate the Need for a Protective Lens Cover
HEO Series M12 Lenses
  • Up to ½", S-Mount Lens
  • Up to 1.2 MegaPixels, 5µm Pixel Size Sensors
  • Harsh Environment Optics (HEO®) Waterproof Lens
  • 2.2mm to 8mm Focal Length

Need a custom, ruggedized solution for a demanding application?

Whether you need a build-to-print custom imaging lens or a custom lens designed to specific functional requirements, our engineers provide ideal solutions catered to the unique and challenging demands of the most nuanced imaging applications. With our comprehensive in-house manufacturing capabilities, Edmund Optics® is committed to providing the best solution at every step of the way.

Learn More  

Want to Learn More About Ingress Protected Ruggedization?

 

Ruggedization of Imaging Lenses

Read
 

Ingress Protection Ruggedization Whitepaper

Download
 

Testing Waterproof Imaging Lenses Whitepaper

Download

COMPLEXITY

INDUSTRIAL 

SHOCK

STABILIZED 

TEMPERATURE

ATHERMAL 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin