Chromacity Ultrafast Lasers
- Low Cost, Compact Ultrafast (<150fs) Laser
- Easy Setup with Intuitive User Interface
- Long-term Stable Output
- Compact Laser Housing and Power Efficient Laser Cavity
Coherent® StingRay™ and BioRay™ Laser Diode Modules
- External Focus with up to 100mW Output Power
- Auto Scaling Input Power 5 - 24VDC with Reverse Polarity Protection
- Built-In Microcontroller for Fault Monitor
- Coherent® StingRay™ Developer's Kit also available
Coherent® StingRay™ Developer's Kit
- Includes 660 and 520nm StingRay™ Lasers
- Ideal for Experimentation and Prototyping
- Enables Quick Evaluation of Structured Light Laser System
- Individual StingRay™ Laser Diodes Available
Z-Laser ZX20 Focusable Machine Vision Laser Diode Modules
- Homogenous Intensity Distribution Lines with Fan Angles from 20° to 90°
- IP67 Rated Stainless Steel Housing
- Violet, Blue, Green, and Red Wavelengths Available
Z-Laser Focusable Diode Modules
- IP67 Environmentally Sealed with Simple Thread Mount
- Focusable with up to 100mW of Output Power
- 5 - 30V DC with Reverse Polarity and Surge Protection
Z-Laser Green Focusable Diode Modules
- IP67 Rated Environmentally Sealed with Simple Thread Mount
- Electrically Isolated Housing
- Focusable with Gaussian and Uniform Line Options
- 5-30V DC Operation with Reverse Polarity Protection
Z-Laser ZM18 Developer's Kit
- Features a 660nm, 80mW Red Laser
- Includes Mount, Power Supply, and Seven Different Projection Heads
- Ideal for Prototyping in Machine Vision, 3D Measurement, and Inspection Applications
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act