UV Curing Oven
New
- Up to 250mW/cm² UV Irradiance
- 365nm Center Wavelength
- Digital Control of UV Intensity and Exposure Time
Mounted UV Curing Light Sources
New
- Up to 3.30W/cm2 UV Irradiance
- 365nm Center Wavelength
- Ideal for Automated Production Lines
Handheld UV Curing Light Sources
New
- Up to 5.5W/cm² UV Irradiance
- 365nm and 395nm Center Wavelengths
- Available as Wired or Wireless Devices
Effilux UV Bar Lights
- Improved Fluorescence Effect, Contrast and Glare Removal
- Built-in Driver with Auto-strobe Feature for Increased Intensity
- 365nm LED Light for Fluorescence Applications
Solid State UV Flood Light Systems
- Large, Uniform UV Light Output
- 380nm Center Wavelength
- Up to 0.8W/cm2 UV Irradiance
UV Light Detection Labels
New
- Self-Adhesive UV Light Detection Labels
- Permanent Record of UV Light Exposure
- Ideal for UV Disinfection, Curing, and Detection Applications
Handheld UV Curing Lamps
- 4-Watt and 6-Watt Models Centered at 365nm
- Stands are Available for Hands Free Curing
- Portable, High Intensity Design
UV Pencil Lamp Field Packs
- Lightweight, 9V Battery Powered UV Pencil Lamps
- Interchangeable 254nm and 365nm Lamps
- Ideal for Spectral Calibration in Spectroscopy Applications
UV Light Sanitizer Box
- Eliminate Pathogens via UVC Light Emission
- High Power 8W Germicidal Lamps
- Ideal for Sanitizing PPE, Phones, or Lab Equipment
Flexible Thin Film UV Filters
Top Seller
- Virtually Transparent, Flexible Polyester Filter
- Deep-Dyed PET Substrate to Absorb UVA, UVB, and UVC Rays
- <10% Transmission Below 390nm
Pre-Mix White Reflectance Coating
- Reflectance Value >97%
- Usable from UV Through Near-IR
- Suitable for Coating Metal and a Variety of Other Materials
UV Protective Eyewear
- High Visible Light Transmission
- Provide Protection from 254 to 365nm
- Goggles or Spectacles Designs
- Block UVC Wavelengths Used for UV Sanitation and Disinfection
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act