IR Lenses

Custom and
Volume Manufacturing

Learn More

Filter
Calcium Fluoride Plano-Convex (PCX) Lenses Calcium Fluoride Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Low Index of Refraction
  • Vacuum Grade UV Substrate
  • Uncoated, VIS-NIR, and NIR II Broadband AR Coating Options
Lightpath® Thermal Imaging Assemblies Lightpath® Thermal Imaging Assemblies
  • Precision Molded Chalcogenide Lenses
  • Compact Designs for Thermal Imaging Cameras
  • Focal Lengths from 2.7 to 24mm
Germanium (Ge) Plano-Convex (PCX) Lenses Germanium (Ge) Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Available Uncoated or Coated for 3 - 5, 3 - 12, and 8 - 12µm
  • Minimal Chromatic Aberration Due to Low Dispersion
  • Ideal for Defense, Security, and Thermal Imaging Applications
  • Additional Infrared Lenses Available in Popular Substrates
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Germanium Meniscus Lenses Germanium Meniscus Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Wavelength Range of 2 - 16μm
  • Durable Design for Demanding Applications
  • Superior Spherical Correction
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Germanium Infrared (IR) Aspheric Lenses Germanium Infrared (IR) Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Diffraction Limited Performance
  • Variety of Coating Options
  • Full Prescription Data Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Germanium Infrared (IR) Hybrid Aspheric Lenses Germanium Infrared (IR) Hybrid Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • Color Corrected for 3 – 5μm
  • Near Diffraction Limited Focusing Performance
  • Full Prescription Data Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Silicon Plano-Convex (PCX) Lenses Silicon Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Wavelength Range of 1.2 - 7μm
  • Low Density and Dispersion
  • Focal Lengths of 25 – 250mm Available
  • Additional Infrared Lenses Available in Popular Substrates
Silicon Aspheric Lenses Silicon Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Diffraction-Limited Performance
  • Low Density and Dispersion
  • Ideal for Weight Sensitive IR Applications
  • Available with BBAR (1650-3000nm) or Mid-Wave Infrared (3000-5000nm) AR Coatings
TECHSPEC Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Edmund Optics® Designed, Coherent® Manufactured
  • Premier Grade ZnSe Material
  • Uncoated or Broadband AR Coating Options
TECHSPEC Zinc Selenide (ZnSe) Aspheric Lenses Zinc Selenide (ZnSe) Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Edmund Optics Designed, Coherent® Manufactured
  • Premier Grade ZnSe Material
  • Uncoated or Broadband 8-12µm AR Coating Available
Zinc Selenide Infrared (IR) Aspheric Lenses Zinc Selenide Infrared (IR) Aspheric Lenses
  • ZnSe Substrate
  • Diffraction Limited Design
LightPath® Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses LightPath® Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses
  • Wavelength Range of 1.8 - 12μm
  • Variety of Coating Options
  • Mounted and Unmounted Versions
ISP Optics Calcium Fluoride Double-Convex (DCX) Lenses ISP Optics Calcium Fluoride Double-Convex (DCX) Lenses
  • Greater than 90% Transmission from 350nm-7μm
  • Low Index of Refraction
  • High Laser Damage Threshold
Standard Silicon Plano-Convex (PCX) Lenses Standard Silicon Plano-Convex (PCX) Lenses
  • Low Dispersion and Density
  • Transmission from 1.2 to 7μm
Infrared (IR) Fresnel Lenses Infrared (IR) Fresnel Lenses
  • Excellent Collecting Optics for Infrared Detectors
  • Minimal Absorption Loss in the 8-14μm Region
Mounted Near-IR (NIR) Achromatic Lens Pairs Mounted Near-IR (NIR) Achromatic Lens Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 30mm Diameter Package Designed for NIR Applications
  • Optimized for Various Magnification Ratios
  • Ideal for Integration into OEM Applications
  • NIR II Coated for 750-1550nm
ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses
  • High Numerical Apertures
  • Ideal for Fiber and LED Coupling
  • Available with Fused Silica, Si, CaF2, or ZnSe Substrates
ISP Optics Barium Fluoride (BaF<sub>2</sub>) Double-Convex (DCX) Lenses ISP Optics Barium Fluoride (BaF2) Double-Convex (DCX) Lenses
  • Excellent Transmission from 0.2 - 12μm
  • Provide High Transmission without AR Coatings
  • Ideal for Infrared Spectroscopy and Infrared Imaging Applications
ISP Optics Barium Fluoride (BaF<sub>2</sub>) Plano-Convex (PCX) Lenses ISP Optics Barium Fluoride (BaF2) Plano-Convex (PCX) Lenses
  • Excellent Transmission from 0.2 - 12μm
  • Provides High Transmission without AR Coatings
  • 25 – 500mm Focal Lengths Available
ISP Optics Calcium Fluoride (CaF<sub>2</sub>) Plano-Concave (PCV) Lenses ISP Optics Calcium Fluoride (CaF2) Plano-Concave (PCV) Lenses
  • Low Index of Refraction
  • IR Grade Calcium Fluoride Substrates
  • Standard Imperial Sizes for Easy Benchtop Integration
ISP Optics Calcium Fluoride Plano-Convex (PCX) Lenses ISP Optics Calcium Fluoride Plano-Convex (PCX) Lenses
  • Greater than 90% Transmission from 0.35-7μm
  • Low Index of Refraction
  • Ideal for Integration into Infrared Systems
ISP Optics Germanium (Ge) Meniscus Lenses ISP Optics Germanium (Ge) Meniscus Lenses
  • Positive Meniscus Lens Designs
  • Minimize Spherical Aberration and Reduce Spot Sizes
  • Wavelength Range of 2 - 16μm
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
ISP Optics Germanium (Ge) Plano-Convex (PCX) Lenses ISP Optics Germanium (Ge) Plano-Convex (PCX) Lenses
  • Ideal for Thermal Imaging Applications
  • Uncoated Transmission from 2 – 16µm
  • Available Uncoated or BBAR Coated for 3 - 12µm
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
ISP Optics Silicon (Si) Aspheric Lenses ISP Optics Silicon (Si) Aspheric Lenses New
  • Transmission from 1.2 - 7μm
  • Diffraction-Limited Performance
  • Available Uncoated or HDAR Coated for 3 - 5μm
ISP Optics Silicon (Si) Plano-Convex (PCX) Lenses ISP Optics Silicon (Si) Plano-Convex (PCX) Lenses
  • High-Durability Anti-Reflection (HDAR) Coated for 3 - 5μm
  • Ideal for Weight Sensitive Applications
  • Available Focal Lengths from 25.4 – 500mm
ISP Optics Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses ISP Optics Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses
  • Low Dispersion and Absorption from 0.6 – 18µm
  • High Resistance to Thermal Shock
  • Uncoated or BBAR Coated for 8 – 12µm
ISP Optics Zinc Selenide (ZnSe) Aspheric Lenses ISP Optics Zinc Selenide (ZnSe) Aspheric Lenses
  • Designed for Small Spot Sizes Between 1 - 12µm
  • BBAR Coating Covering the NIR - LWIR from 1 - 12µm
  • Low Absorption and Dispersion

IR Lenses are used to collect, focus, or collimate light in the near-infrared, short-wave infrared, mid-wave infrared, or long-wave infrared spectra. IR Lenses are optical lenses that use specific substrates or anti-reflection coatings to maximize performance for applications operating above 700nm including thermal imaging, FLIR, or spectroscopy. The infrared spectrum refers to 700 – 16000nm wavelengths. When divided into smaller spectra, NIR refers to 700 – 900nm, SWIR is 900 – 2300nm, MWIR is 3000 – 5000nm, and LWIR includes 8000 – 12000nm wavelengths.

Edmund Optics offers a large variety of IR Lenses including singlet lenses, achromatic lenses, aspheric lenses, or focusing objectives for high performance across a large portion of the infrared spectrum. IR Achromatic Lenses are ideal for use in a variety of industrial, life sciences, or defense applications including FTIR spectroscopy or for use with tunable QCL lasers. Zinc Selenide IR Aspheric Lenses feature diffraction limited designs that are ideal for focusing the output of CO2 lasers. Additional substrates include germanium, sapphire, silicon, zinc selenide, or zinc sulfide. Anti-reflection coating options include VIS-NIR, NIR I, NIR II, Telecom-NIR, or SWIR.

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin