- Compact Finite Conjugate Objectives
- Mount Directly to a C-Mount Camera
- Near Diffraction Limited performance
- Compact Finite Conjugate Objectives
- Mount Directly to a C-Mount Camera
- Near Diffraction Limited performance
- Integrated Liquid Lens for Focus Tuning
- Lightweight Objective with Compact Form Factor
- Optimized For Long Working Distances
- Units Adjustable for Precision Alignment
- Various Coating Options Available for Specific Wavelength Ranges
- Finite Conjugate Design and RMS Threading Integrate Easily in Many Objective Setups
- Achromatic and Plan Designs
- Use with T- and C-Mounting Systems
- Ideal for OEM Applications
- Lightweight Design with Compact Form Factor
- Configurable Magnification Using Spacers
- Optimized For Long Working Distances
- Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
- Streamlined Tapered Design for Added Clearance at 45° AOI
- Curved Spider Legs to Reduce Diffraction Effects
- TECHSPEC® Reflx™ Objectives Available
- For Use with RMS Thread Microscopes
- AR Coated Optics
- 4X to 100X Magnifications Available
- Long Working Distances Allow for Integration into Machine Vision Measurement Systems
- Small Size with Excellent Performance
- Long Working Distances
- Easily Integrates with C-Mount Cameras
- Long Working Distances Allow for Integration into Machine Vision Measurement Systems
- Compact Design and Long Parfocal Length Simplifies Mounting
- Tube Available for Use with C-Mount Cameras
- Aluminum Alloy Housing
- Achromatic Design
- Standard RMS Thread
- Compatible with all DIN Standard Accessories
- Spring Loaded Heads on 40X and 60X
- Industry Leading 19 to 31mm Working Distance
- EO Designed and Manufactured for Focusing or Imaging Applications
- Actively Aligned for Optimal Performance
- Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
- TECHSPEC® High Performance ReflX™ Objectives Available
- Integrate Objective with C-Mount Camera or DIN Eyepiece
- Compatible with DIN Standard Objectives
- Objective and Eyepiece Not Included
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act