Threaded Base Plates
- Two Size Options
- Two Platform Options: English or Metric
- English: Four #8-32 holes on½” Square and Four ¼-20 Holes on 1" Square
- Metric: Four M4 x 0.7 holes on 12.5mm Square and Four M6 x 1 Holes on 25mm Square
- Anodized Aluminum Construction
Metric/English and English/Metric Adapter Plates
- Connects Metric/English Components to English/Metric Breadboards
- Standard ¼-20 or M6 x 1.0 Holes and Slots
- Center C’bore Can Be Used for ¼ or M6 S.H.C.S.
- Large and Small Sizes
- Black Anodized Aluminum Construction
Slotted 2” x 3” Base Plates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Increase the Versatility of Existing Mounting Equipment
- Ideal for Direct Mounting to Standard Breadboards
- Counterbored ¼-20 or M6 x 1.0 Holes/Slots
Metric Base Plates
- Three Sizes Available
- Mates With Metric Posts Using Adapter #55-036
- Slotted Design for Both Metric and English Breadboards
- Mounting Holes Designed for Our Metric Line of Components
- Black Anodized Aluminum Construction
90° Angle Brackets
- Metric, English and Common Slotted Versions
- Standard ¼-20 or M6 x 1.0 Holes/Slots or AllSlots
- Large and Small Sizes
- Black Anodized Aluminum Construction
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act