Crossed-Roller Bearing Linear Translation Stages (Standard-Top Model)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Four Sizes Ranging from 30 x 30mm to 125 x 125mm
- English and Metric Hole Patterns Available
- Micrometer and Lead Screw Drive Options
- Easily Configured into X-Y and X-Y-Z Configurations
Crossed-Roller Bearing Linear Translation Stages (Thru-Hole Model)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Four Sizes Ranging from 30 x 30mm to 125 x 125mm
- Thru-Hole Design for Optical Path Transmission
- English and Metric Hole Patterns Available
- Micrometer and Lead Screw Drive Options
Stainless Steel Extended Contact Ball Bearing Linear Translation Stages
- Stainless Steel Construction for up to 20kg Load Capacity
- Provides Excellent Temperature and Straight-Line Stability
- Compatible with all TECHSPEC Manual Stages
Vertical Translation Stages
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Mechanically Compatible with our TECHSPEC® Stages
- Fine Micrometer Movement
- Locking Screw on Stages
Rotary Stages
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Low Profile Design
- Precision Micrometer Drive
- Slide-Fit Guide System
- 360° Coarse Rotation, ±5° Total Fine Rotation
- Mechanically Compatible to Other TECHSPEC® Stages
- Locking Screw on All Stages
- Class 100 (ISO 5) Clean Room Compatible
Tip-Tilt Stages
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Metric and English Hole Pattern Versions Available
- Tilt Control in Two Axes (Kinematic Movement)
- Precision Micrometer Drive
- Mechanically Compatible to Other TECHSPEC® Stages
Goniometers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Metric and English Hole Patterns Available
- Stackable for Two-Axis Rotation
- Mechanically Compatible with our TECHSPEC® Stages
X-Y Positioning Stages
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Compatible with Our TECHSPEC® Manual Translation Stages for Additional Axis Alignment
- ±12.5mm or ±35mm Travel in Both X and Y for Quick X-Y Positioning
- Universal Bottom Plate for Both English and Metric Breadboard Mounting
High Load Capacity Dovetail Stages
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Compact Overall Size for System Integration
- Brass Construction for High Stiffness and up to 15kg Load Capacity
- Compatible with All TECHSPEC® Stages
Metric Z-Axis Stages
- Fine Micrometer Movement
- Available in Four Sizes
- Black Anodized Aluminum
- Locking Knob
Metric Rotary Stages
- Precision Micrometer Drive and Manual Drive Options
- 360° Coarse Rotation
- Micrometer Drive Models Provide ±5° Fine Rotation
- Black Anodized Aluminum Construction
Metric Tilt Platform
- Tilt Control in Two Axes (±2.5°)
- Multiple Tapped and C’bored Holes for Easy Mounting
- Black Anodized Aluminum
Metric Goniometers
- Stackable for Two-Axis Rotation
- Durable Brass Construction
- Dovetail Design with Vernier Scale
Metric Lab Jacks
Top Seller
- Rugged, Black Anodized Aluminum Construction
- Fine Lead Screw for Precision Movement
- Large Adjustment Knob for Maximum Control
- Locking Knob to Secure Vertical Positioning
English Ball Bearing Translation Stages
- Preloaded Ball Bearing Design for Low-Friction Linear Adjustment
- Solid-Top and Thru-Hole Versions
- English or Metric Micrometer Drive and Fine Screw Drive Available
- Stackable for 2-Axis or 3-Axis Movement
Metric Ball Bearing Translation Stages
- Preloaded Ball Bearing Design for Low-Friction Linear Adjustment
- Solid-Top and Thru-Hole Versions
- English or Metric Micrometer Drive and Fine Screw Drive Available
- Stackable for 2-Axis or 3-Axis Movement
Positioning Stages with Digital Micrometers
- 0.001mm Resolution Directly Readable Micrometer
- Readout in Inches or Millimeters
- Available with English or Metric Mounting Holes
Linear Motion Ball Bearing Slides
- High Straight Line Accuracy
- Low Wear, Low Friction Sliding Motion
- Preloaded to Eliminate Wobble and Unwanted Play
Linear-Rotary Positioning Stage
- Compact Stage with Both Linear and Rotary Positioning
- Linear Adjustment with a Fine Resolution Micrometer
- Coarse or Fine Rotary Adjustment
Compact Rotary Stages
- Low Wear, Low Friction Movement with Coarse or Fine Adjustment
- 2 or 2.62" Diameter Stages with Tapped Mounting Holes
- Calibrated Dial with 12 Minute Vernier for Accurate Read-Out
Heavy Load Capacity Rotary Positioning Stages
- Normal Load Capacity of 25lb (11.3kg) for heavy duty applications
- Precision Worm Gear Drive
- Compatible with Metric and English 5" Ball Stages
Micro Manual Rotary Stage
- Small Footprint
- 17 Degrees of Fine Adjustment
- 360 Degrees of Coarse Adjustment
Micro Manual Positioning Stages
- Two Micro Sizes Available
- Versions with Covered Rails
- Three Travel Selections
- X, XY, and XYZ Axis Models
Micro Manual Goniometers
- Small Footprint
- Zero-Backlash Drive System
- 25mm or 42mm Radius Versions Stackable to Create 2-Axis Version
Miniature Screw Drive Stages
- 8-32 or M4 Mounting Options Available
- Up to 19mm of Linear Travel
- Three-Start Screw Drive and Precision Lapped Surfaces for Smooth, Accurate Movement
Leadscrew Drive Stages
- Locking Knobs for Secure Positioning
- 0.5mm Travel per Knob Rotation
- Available with up to 15mm Travel in X and Y with 12mm Travel in Z
Rack and Pinion Stages
- Aluminum Stage with Brass Rack and Pinion
- 20mm Travel per Knob Rotation
- Scale Features 1mm Increments with Locking Lever
- Basic Rack and Pinion Stages Also Available
Basic Rack and Pinion Stages
Top Seller
- Multiple Configurations Available
- High Load Capacity
- Ideal for Applications Requiring Long Travel
- Additional Rack and Pinion Stages Available
X-Y-Z Positioning Movement
- 50mm Diameter Optical Mount
- Includes Durable Mounting Base
- Helical Rack and Pinion Drive Mechanism
Long Travel Rack and Pinion Stages
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Carriers Feature One or Two Knobs, with English or Metric Mounting Hole Patterns
- Available with Both English and Metric Track Lengths
- Preassembled Common Carrier and Track Combinations are Available
- Vernier Scales of 0.01” or 0.1mm Resolution
Dovetail Optical Rail Systems
- Wide Range of Carrier Length and Mounting Hole Options Available
- Low Profile Design with Smooth Movement
- Increased Stability and <1mrad Straight Line Accuracy
Compact Optical Rail Systems
- Rails and Carriers Available
- Mount on English and Metric Breadboards
- Low Profile Design
X-Y Positioning Tables
- Available Options of 70mm (±35mm)and 200mm(±100mm)Travel in Both X and Y
- Ball Bearing or Rack and Pinion Movements for Fast Adjustment
- Solid Top Designs
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act