- Accurate Measurements Based on Field of View
- 7 Spacer Options for a Wide Range of Magnifications
- UV Option Available
- 3 Primary Magnification Range Options
- Working Distance from 25mm to Infinity
- Optional LDL Doubler Tube Boosts Magnification 2X
- Available in Standard and Right Angle Versions
- Focuses From Infinity to 32, 28, and 18mm Respectively
- Max. Sensor Format 2/3"
- Magnification From 2.5X to 8.0X
- Direct Video C-Mount Coupling
- 0 – 4X Range Focusing from ∞ to 16mm
- C-Mount and Covers Up to 1" Sensor Format
- High Resolution with Low Distortion
- Same Great Capabilities as the InfiniProbe TS-160 Macro
- High Resolution Design for up to 35mm Sensors
- 0X – 4X Macro and 4X – 16X Micro Configurations
- Internally Focuses from 18mm to Infinity
- Available in Standard and Right Angle Versions
- Magnification Range from 0X to 8.0X
- Max. 2/3" Sensor Format
- Direct Video C-Mount Coupling
- No Adapters Required
- Multiple Configurations for Video/Photo/Visual Applications
- 3X Greater Magnification than Other Coaxial In-line Systems
- Highest Possible Long-Distance Resolution
- Focus from Infinity to 54mm
- Supplementary Focuser Available for CentriTel™ Capabilities
- CentriTel® Internal Focusing System for Constant Magnification
- Focuses from 3000mm to 60mm with MX-Series Objectives
- Can be Equipped with Infinity-corrected Microscope Objectives
- Coaxial In-line Illuminator (Optional) for Reflective Objects
- Telephoto, Macroscope or Microscope Capability
- Focuses from Infinity to 63mm (with IF Objectives)
- Objectives Available to Provide Smaller FOVs and WDs
- Manual Iris
- Objective Options Giving PMAG 0.58X – 2.9X
- Clamp offers ¼-20 mounting hole
- Optional LDL Tubes Double Magnification
- Requires the Use of an MX Objective
- Focus, Iris, and Zoom Controlled via Simple USB Interface
- 5 MegaPixels, 1/1.8”, CS-Mount or 12 MegaPixels, 1.1”, C-Mount
- 4 – 10mm, 9 – 50mm, or 16 – 96mm Variable Focal Lengths Available
- Fixed Focal Length Options Available
- Variable Magnification Telecentric Lens
- Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
- 2/3", C-Mount Telecentric Lens
- Magnification from 0.15X to 3X
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act