- 1.1" Sensor, C-Mount Lens, up to 12 MegaPixels, 3.45µm Pixel Size Sensor
- Integrated Liquid Lens Allows for Dynamic Autofocus
- Liquid Tunable (LT) Lens Maximizes the Liquid Lens Capabilities for Resolution, Range and Focus Speed
- 12 to 25mm Focal Length
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Liquid Lens Provides Dynamic Autofocus
- 12mm to 50mm Focal Length
- Up to 1/1.8", S-Mount Lens
- Up to 5 MegaPixels, 2.8µm Pixel Size Sensors
- Liquid Lens Provides Quick Autofocus
- 6mm to 16mm Focal Length
- Liquid Lens for Extended Depth of Field Telecentric Lens
- Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
- Up to 2/3", C-Mount Telecentric Lens
- Magnification from 0.15X to 0.75X
- Integrated Liquid Lens for Focus Tuning
- Lightweight Objective with Compact Form Factor
- Optimized For Long Working Distances
- Combine a Liquid Lens with Dedicated, Calibrated Driver Board
- Temperature Compensation and Response Time Optimization Features
- Sweep Mode for Continuous Imaging while Lens is in Motion
- A-P Series Liquid Lenses Also Available
- Vary Focal Length by Applied Voltage
- Ideal for Machine Vision Autofocus Applications
- Less Power Required than Traditional Autofocus Lenses
- Development Kits and Lenses with Thermistor Available
- Continuous Focusability
- Compact Size
- Wide Focal Adjustment Range
- Continuous Focusability
- Easy System Integration with C-Mount Threads and Offset Lens Feature
- Industrial Hirose Connection with Temperature Sensing
- Optotune Focus Tunable Lenses 10mm Clear Aperture FPC Connector and Lens Drivers Also Available
- Continuous Focusability
- Tuning Range from 50mm to 120mm
- Low Dispersion (Abbe Number Vd = 100)
- Optotune Focus Tunable Lenses 10mm Clear Aperture Hirose Connector Also Available
- Multiple Imaging Lens Mounting Options
- Large Clear Aperture Ideal for Machine Vision Applications
- Industrial Hirose Connection with Temperature Sensing
- Integrated Temperature Control for Improved Thermal Effects
- Optotune Focus Tunable Lenses 10mm Clear Aperture Hirose Connector and Lens Drivers Also Available
- Designed to Control Optotune Focus-Tunable Lenses
- Control Range of -250 to +250mA with 12-bit Precision
- Driver Software Available for Download
- Manually Adjustable Focal Length
- Concave to Convex Convertible Lens Shape
- BBAR Coating for Increased Performance Across Wavelength Range
- M12 S-Mount Board Level Cameras
- Seamless Integration of Liquid Lenses
- One-Push Autofocus, High Speed Focus Movement
- Seamless Integration of Liquid Lenses
- One-Push Autofocus, High Speed Focus Movement
- Easy to Use USB 3.0 Interface
- Compact M12 (S-Mount) and C/CS-Mount Board Level Cameras
- Integrated Liquid Lens Control
- Software Based Autofocus Functionality
- Electronically Adjust Focus with Integrated Liquid Lens
- Allows Magnification Adjustment without changing Working Distance
- Overcomes Depth of Field Limitations
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act