Laser Optic Assemblies

Custom and
Volume Manufacturing

Learn More

Fiber Optic Collimator and Focuser Assemblies LightPath® Fiber Optic Collimators
  • Easy to Integrate
  • Models for FC/PC, FC/APC, and SMA Connections Available
  • Four Wavelength Ranges Covering 350-1600nm
Focusable Collimators Focusable Collimators
  • Can Be Coupled to Standard 0.22 NA Fiber Optic Cables
  • Options Available for UV-VIS or VIS-NIR
  • Multiple Focal Length or Aperture Options
TECHSPEC® Vega™ Broadband Beam Expanders Vega® Broadband Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated for Broadband Tunable Laser Sources
  • Fixed Magnifications Available from 1.5X to 20X
  • Divergence Adjustable through Rotating Optical Design
Canopus® Reflective Beam Expanders Canopus® Reflective Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • HR Coated for UV, Visible, and IR Applications from 250nm to 10μm
  • Multiple Reflective Magnifications from 2X to 5X
  • Monolithic Design for Reduced Thermal Effects and Simplified Alignment
  • Manufactured Using Patented Diamond Turning Technique
Scorpii® Nd:YAG Beam Expanders Scorpii® Nd:YAG Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • AR Coated for Nd:YAG Laser Wavelengths: 355nm, 532nm, and 1064nm
  • Fixed Magnifications Available from 2X to 10X
  • Designed for OEM Integration without Divergence Adjustment
TECHSPEC® Arcturus™ HeNe Beam Expanders Arcturus® HeNe Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated for HeNe Laser Wavelength of 633nm
  • Fixed Magnifications Available from 3X to 20X
  • Divergence Adjustable with Non-Rotating Optics
TECHSPEC® Vega™ Laser Line Beam Expanders Vega® Laser Line Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated for Laser Wavelengths: 266nm, 355nm, 405nm, 532nm, 1064nm, and 1940nm
  • Fixed Magnifications Available from 1.5X to 20X
  • Divergence Adjustable through Rotating Optical Design
High Performance ReflX™ Objectives High Performance ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
  • Streamlined Tapered Design for Added Clearance at 45° AOI
  • Curved Spider Legs to Reduce Diffraction Effects
  • TECHSPEC® Reflx™ Objectives Available
ReflX™ Objectives ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Industry Leading 19 to 31mm Working Distance
  • EO Designed and Manufactured for Focusing or Imaging Applications
  • Actively Aligned for Optimal Performance
  • Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
  • TECHSPEC® High Performance ReflX™ Objectives Available 
Research-Grade Variable Beam Expanders Research-Grade Variable Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Draconis® Broadband Beam Expanders Draconis® Broadband Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated for Broadband Tunable Laser Sources
  • Fixed Magnifications Available from 3X to 10X
  • Divergence Adjustable through Non-Rotating Optical Design for Reduced Beam Wander
TECHSPEC® Draconis™ Nd:YAG Laser Line Beam Expanders Draconis® Nd:YAG Laser Line Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated for Nd:YAG Laser Wavelengths: 532nm and 1064nm
  • Fixed Magnifications Available from 3X to 10X
  • Divergence Adjustable through Non-Rotating Optical Design for Reduced Beam Wander
Nd:YAG Air-Spaced Achromatic Focusing Doublets Nd:YAG Air-Spaced Achromatic Focusing Doublets
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Color Corrected at 632.8nm and 1064nm
  • Optimized to Reduce Spherical Aberration
  • Minimizes Spot Size for Materials Processing

Laser Optic Assemblies are designed to enhance the versatility or functionality of a wide assortment of laser components. Laser Optic Assemblies include a broad range of laser system components such as Beam Expanders, Focusing Lenses and Objectives, and Fiber Collimation Lenses. Laser Optic Assemblies are available in a wide range of options that are ideal for increasing the performance of laser systems.

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin