- Bluetooth® Wireless, All-in-One Detector and Meter Solutions
- Monitor Laser Beam Properties via Gentec-EO BLU App (Available for iOS and Android) or PC Software
- Long Battery Life of Up to 5 Days with Continuous Use
- Wired Power and Energy Detectors Also Available
- Fastest Response Laser Power Measurement System Available
- Fully Integrated Plug-and-Play USB System
- Large Active Area for Full Beam Measurement
- Water-Cooling Capability to Withstand Laser Powers up to 5kW
- Spectrally Flat from 0.25 to 11μm
- Large 50mm Aperture for Accepting a Wide Range of Beam Diameters
- Designed to Measure Laser Power up to 300W
- Ideal for Applications where Water-Cooling is Not Possible
- Compact Size for Portability and Use in Field Applications
- Broad Spectral Range with High Sensitivity and High Resolution
- Large Active Area Sensors up to 19mm in Diameter
- Flat Broadband Output with No Saturation above 1mW/cm2
- High Sensitivity Silicon Photodiode
- Slim Profile
- Ideal for CW or Pulsed Laser Measurements
- Thermopile Detector Element for High Power Measurements
- Measure Beam Position on Detector Surface
- ISO 17025 Certified
- ISO 17025 Certified
- Embedded Spectral Compensation Characteristics
- Automatic Temperature Compensation
- Utilize Silicon or Germanium Detectors
- Ideal for nW to Low mW CW Laser Measurements
- Removable Light Shield
- Compatible with Coherent® Laser Power and Energy Meters
- FieldMate Used to Measure Laser Power
- FieldMaxII Used to Measure Laser Power and Energy
- ISO 17025 Certified
- Coherent® Thermopile Power Sensors, Position Sensing Thermopile Sensors, Laser Energy Sensors, or High Sensitivity Sensors Sold Separately
- Superior Damage Resistance
- Wide Dynamic Range
- ISO 17025 Certified
- Premier Laser Power and Energy Meter Features Touch Screen Display
- Deluxe Laser Power Meter Features Digital Display
- USB Laser Power Meter Features Direct Interface to Computer
- Edmund Optics Power and Energy Detectors Sold Separately
- Photodetectors, Thermopiles, and Pyroelectric Detectors
- Various Sizes Across Wide Range of Sensitivities
- Compatible with Edmund Optics Laser Power and Energy Meters
- Wireless Power and Energy Detectors Also Available
- Designed for Use with the Premier Laser Diodes
- Wide Acceptance Angle
- Ideal for Particle Detection and Densitometry
- Small Portable Design with Touchscreen Display
- Computer and Software Not Required
- High Damage Threshold
- USB Rechargeable Battery
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act