Specialty Windows

Custom and
Volume Manufacturing

Learn More

Filter
Optotune Beam Shifters Optotune Beam Shifters
  • Increase Resolution up to 4X with High Angular Position Accuracy
  • Fast Transition Times with Light-Weight and Compact Design
  • Optotune ICC-4C-2000 Controller Required (#23-717)
SCHOTT AS87ECO Ultra-Thin Windows SCHOTT AS 87 ECO Ultra-Thin Windows
  • High Level of Flexibility
  • Ultra-Thin Thickness for Low Profile Designs
  • Excellent Transmission from 250nm to >3µm
Chemically Strengthened SCHOTT AS 87 eco Ultra-Thin Windows Chemically Strengthened SCHOTT AS 87 eco Ultra-Thin Windows
  • Enhanced Impact, Temperature, and Scratch Resistance
  • High Transmission in the Visible and NIR Spectra
  • Ideal as Cover Glass for Displays and Sensors
  • SCHOTT AS 87 eco Ultra-Thin Windows Also Available
Fused Silica Wedged Windows Fused Silica Wedged Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
N-BK7 Wedged Windows N-BK7 Wedged Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Fused Silica Wedge Prisms Fused Silica Wedge Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Deviates Laser Beam Path from 0.5° - 5.0°
  • Ideal for UV to NIR Beam Steering Applications from 250 to 1064nm
  • Ideal for High Power Beam Steering Applications
N-BK7 Wedge Prisms N-BK7 Wedge Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ideal for Beam Steering
  • 0.5° - 15° Beam Deviation Options
  • Available Uncoated or Anti-Reflection Coated
  • Anamorphic Prism Pair Also Available
Brewster Windows Brewster Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Reduce Loss of P-Polarized Light
  • Circular Profile When Oriented at 55.57°
  • Great for Use in Laser Cavities
Spherical Aberration Compensation Plates Spherical Aberration Compensation Plates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Precision N-BK7 Substrate
  • Optimized for Use in Collimated Light with Small Fields of View
  • Transmitted Wave Front Accurate to λ/16
Hydrophobic Windows Hydrophobic Windows
  • Oil and Water Repellent Coating
  • Ideal for Industrial and Harsh Environments
  • AR Coated for <0.5% Reflection in the Visible Spectrum
Infrared (IR) Material Windows Infrared (IR) Material Windows
  • Excellent Optics for Infrared Detectors
  • Minimal Absorption Loss from 8 - 14μm
  • Easily Cut to Size
3M Light Control Film 3M Light Control Film
  • Ideal for Privacy Viewing
  • Contrast Enhancement and Improved Sunlight Readability
  • Reduces Unwanted Reflections
Sapphire Windows with Through Holes Sapphire Windows with Through Holes
  • 25.4mm Diameter Sapphire Substrates
  • 3.2 - 19.1mm Through Hole Diameters
  • High Transmission From 0.33 - 5.5μm
ISP Optics Infrared Brewster Windows ISP Optics Infrared Brewster Windows
  • Transmit P-Polarized Light Without Reflection Losses
  • Ideal for Polarization Separation in the IR Spectrum
  • Germanium (Ge) or Zinc Selenide (ZnSe) Substrate Options
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.

Specialty Windows are Optical Windows designed for a variety of applications. Specialty Optical Windows are unique in shape or purpose. Optical Mirrors are designed to protect electronic sensors or other sensitive optical components from damage or overexposure to light. Edmund Optics offers a range of Specialty Optical Windows, including Brewster Windows, Glass Domes, Hydrophobic Windows, or other Infrared (IR) Materials.

Brewster Windows are designed to present a circular profile when oriented at Brewster’s angle (55.57°). Hydrophobic Windows resist liquid absorption or wetting in order to simplify handling and cleaning. Infrared (IR) Material Windows are used in Medium Wave Infrared (MWIR) or Long Wave Infrared (LWIR) applications. Glass Domes can be used as encompassing protective boundaries between two environments. Glass Domes offer superior optical characteristics.

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin