- Thin 1mm Design for Space and Weight Constrained Applications
- Uncoated First Surface Provides Fresnel Reflection
- AR Coated Second Surface Provides High Transmission
- High Laser Damage Threshold to Prevent Laser Ablation
- <0.25% Reflection at Design Wavelength
- Coatings Available for HeNe, Diode, and Nd:YAG Laser Sources
- Precision N-BK7 Substrate
- Also Available Uncoated, MgF2 Coated and VIS 0° Coated
- 532 and 1064nm Dual-Band Anti-Reflection Coating
- 10-5 Surface Quality and λ/10 Surface Flatness
- Ideal for Nd:YAG Laser Systems
- Uncoated Laser Window Substrates Available
- IBS Coated for Minimal Absorption and Scatter
- <0.1% Reflectivity at Nd:YAG Laser Lines
- Certified Laser Damage Thresholds at Design Wavelength
- C-Axis Cut Sapphire to Eliminate Birefringence
- 10-5 Surface Quality and λ/10 TWFD
- Uncoated or IBS AR Coated for 1000-1100nm
- Ideal for High Power Laser Applications
- 10-5 Surface Quality
- Damage Thresholds at Design Wavelengths
- Diameters from 12.5 to 50.8mm Available
- Uncoated Substrates Available
- R < 0.25% for 266nm, 355nm, 532nm or 1064nm
- Low Auto-Fluorescence
- Damage Thresholds up to 10 J/cm2 @ 10ns @ 1064nm
- Protective Shield for Optical Systems
- Sizes from 50mm to 134mm
- Uncoated and Laser Line Coated Options Available
- 1mm Thickness for Limited GDD
- Low Loss Broadband IBS Anti-Reflection Coating
- Designs for Wavelengths from 370nm to 2200nm
- Coating GDD of ±30fs2
- UV or IR Grade Fused Silica Substrates
- <0.1% Reflectivity Laser Line Coatings
- Nd:YAG and Yb:YAG Wavelength Options
- Reduce Typical Laser System Losses by 3% (Compared to a 0.25% Specified System with 10 Transmissive Optics)
- Increased Transmission Reduces Back Reflections, Ghost Images, and Stray Light
- Deviates Laser Beam Path from 0.5° - 5.0°
- Ideal for UV to NIR Beam Steering Applications from 250 to 1064nm
- Ideal for High Power Beam Steering Applications
- Uncoated First Surface Provides Fresnel Reflection
- High Laser Damage Threshold Coating on One Surface
- 10-5 Surface Quality
- 10-5 Surface Quality and λ/10 Surface Flatness
- Fused Silica or N-BK7 Material
- Standard Imperial Sizes for Drop-in Replacement Solutions
- Laser Line Coated Versions Available
- Mirror Substrates Also Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act