ScannerMAX Compact 506 Dual Axis Galvanometer Optical Scanners
- 3, 5, and 10mm Mirror Apertures
- Dual Axis Configuration with Protected Silver Coating
- Compact, Light-Weight, Low-Cost Scanners
- High Performance ScannerMAX Saturn Scanners Also Available
ScannerMAX Saturn Galvanometer Optical Scanners
- 3, 5, and 10mm Mirror Apertures
- Single Axis and Dual Axis Configurations
- High Performance Scanners for Imaging and Projection Applications
Optotune Fast Steering Mirrors
- ±50° of Optical Scanning
- Protected Gold or Silver, and VIS Dielectric Coated Mirror Options
- Compact 45mm Diameter Housing Footprint
- Control via USB, SPI, or Analog Input
Optical Choppers
- Range of Interchangeable Chopping Discs
- Frequencies Ranging from 5Hz to 110 kHz
- Manual or External Frequency Control
Acktar Blackened Laser Beam Traps and Blocks
Top Seller
- Coated for High Absorbance of Laser Light
- Tubular Beam Trap or Thin, Flat Beam Block Designs
- M6 Tapped Hole for Easy Post Mounting
Cage OBIS™ Combining Kit
New
- Used to Combine Two OBIS™ Lasers
- Easy to Align
- Intuitive Design
- Optics and Lasers Sold Separately
Cambridge Technology ProSeries 1 Galvo-Galvo Scan Heads
Clearance
- Dual Axis Scan Range of ±20°
- 7mm Mirrors with Protected Silver Coating
- Driven by Intuitive ScanMaster Designer Software
Beam Steering Assemblies
- Ready to Use Beam Steering Assembly
- High Resolution 100 TPI Kinematic Mounts
- Available with 20mm Post for Higher Stability
Coherent® OBIS™ Heat Sink
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Designed for Coherent® OBIS™ Lasers
- C-Mount and Cage System Compatible
- 10 Heat Sink Fins
Dual Axis Galvanometer Optical Scanners
Clearance
- Advanced Optical Position Detector Design
- Moving Magnet Actuator Technology
- Compact Size for Easy Integration
Laser Diode Mounts
- Compatible with a Variety of Laser Diode Modules
- Multiple Mount Configurations
- Compatible Diameters from 9.5-25.4mm
Metric Beam Dump
- Absorbs Unwanted or Unused Laser Beams
- 10mm Entrance Aperture
- Posts and Post Holders Required for Mounting
Metric Spatial Filters
- X-Y Micrometer Translation
- Gimbal Tilt Control for Fiber Alignment
- Z-Axis Translation for Objective Mount
Mounting Accessories and Power Supplies for Lasers
- Common Power Supplies and Mounts for Lasers and Laser Diodes
- Ideal for Blue and Violet Laser Diode Modules
- Various Sizes and Materials Available
Laser Safety Barriers
New
- Safely Isolate Laser Experiment
- Compatible with ¼-20 and M6 x 1.0 Breadboards and Tables
- Anodized Aluminum Construction
Optotune Beam Shifters
- Increase Resolution up to 4X with High Angular Position Accuracy
- Fast Transition Times with Light-Weight and Compact Design
- Optotune ICC-4C-2000 Controller Required (#23-717)
Optotune Fine Steering Mirrors
- Milliradian (mrad) Beam Steering Range With µrad Resolution
- Metallic or Dielectric Coatings for Low to High Power Lasers
- Ideal for Laser Wobbling Applications
RAYLASE Galvanometer Optical Scanners
New
- 10, 14, and 15mm Mirror Apertures
- Coated for 1064nm Higher Power Laser Applications
- Stable Digital Control for High Speeds
- Dual Axis Configuration
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act