Product added to cart

Cambridge Technology ProSeries 1 Galvo-Galvo Scan Heads

Cambridge Technology ProSeries 1 Galvo-Galvo Scan Heads

Cambridge Technology ProSeries 1 Galvo-Galvo Scan Heads

Cambridge Technology ProSeries 1 Galvo-Galvo Scan Heads Cambridge Technology ProSeries 1 Galvo-Galvo Scan Heads Controller
×
  • Dual Axis Scan Range of ±20°
  • 7mm Mirrors with Protected Silver Coating
  • Driven by Intuitive ScanMaster Designer Software

Cambridge Technology ProSeries 1 Galvo-Galvo Scan Heads are designed for precision laser beam control within a broad range of medical, scientific, and industrial applications. The dual galvanometer scanners feature precision servo drivers and superior detector technology to enable high positional accuracy and processing speeds while maximizing scanning throughput. Cambridge Technology ProSeries 1 Galvo-Galvo Scan Heads include a ScanMaster Controller (SMC), power supplies, communication cables, and ScanMaster Designer (SMD) software. The intuitive ScanMaster Designer (SMD) software offers an easy-to-use graphical user interface to create laser scanning jobs, import and edit standard file formats, control job structures, connect to databases, and create countless complex design configurations.

The ProSeries 1 Galvo-Galvo Scan Head is connected to the ScanMaster Controller (SMC) which then interfaces to a computer via an Ethernet cable. The ScanMaster Designer Software features an intuitive, AutoCAD-like interface that allows users to easily create basic shapes, intricate shapes, or text for scan jobs. The included power supplies are used to power both the Galvo-Galvo Scan Head and the SMC. Two AC adapter power cords with open wiring are required, one per power supply.

Technical Information

Dual Axis Galvanometer Scanning System Specifications
Dual Axis Galvanometer Scanner
Mirror Aperture 7mm
Mirror Coating Protected Silver
Scan Angle ±20°
Typical Marking Speed (m/s) 4.0
Typical Write Speed (cps) 1100
Step Response (μsec) 185
Repeatability (μrad) 20
Command Resolution 16-bit
Long Term Drift Offset: <200 μrad
Scale: <200 ppm
Thermal Drift Offset: <25 μrad/°C
Scale: <50 ppm/°C
Construction Enclosed
Weight (lbs) 5.95
Scanner Control Board
Control Scheme Vector Based
Communication Protocol 16-bit XY2-100 - standard status codes
System Communication Ethernet
Application Programming Interface ScanMaster API (.NET)
ScanMaster Designer
Dimensions (inches) 6.9 x 4.0
Operating Systems Windows 7 32-bit/64-bit
Weight (lbs) 0.3
Cable Length
Dual Axis Scanner Power Cable (M) 3
Scanner Controller Board Power Cable (M) 1
Scanner Controller to Scanner Communication Cable (M) 3
Ethernet Cable (M) 5
Power Supply
Output Voltage (VDC) 15
Output Amps (max) 10
Ripple/Noise pp,typ (mv) 100
Construction Enclosed
Weight (lbs) 1.37
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin