White Ivory Glass Reticle Targets
- Crossline, Index Grid, or Concenctric Circle Reticles
- White Ivory Soda Lime Glass Substrates
- 27mm Diameter Reticles
Concentric Circles Transmission Reticles
- Designed for 1X Objective Power
- Concentric Circle Pattern
- B270 Substrate
Crossed Micrometer Scales Transmission Reticles
- Designed for 1X Objective Power
- 5 or 10mm Scale
- 1.5mm Thickness
Horizontal Micrometer Scales Transmission Reticles
- Designed for 1X Objective Power
- 1, 5, or 10mm Scale Versions
- 0.1 or 0.5 Inch Scale Versions
Crossline Transmission Reticles
- Designed for 1X Objective Power
- Crossline Pattern
- 19 or 21mm Diameter Versions
Indexed Grids Transmission Reticles
- Designed for 1X Objective Power
- Indexed Grid Pattern
- 19 or 21mm Diameter Reticles
Net Grid Transmission Reticles
- Designed for 1X Objective Power
- Net Grid Squares over Entire Field
- 19 or 21mm Diameter Versions
Protractors Transmission Reticles
- Designed for 1X Objective Power
- 1 Degree Increments with Every 10 Degrees Labeled
- Total Pattern Over a 10mm Diameter
Index Square Contact Reticles
- Greater Stability than Film Reticles
- Low Reflection Chrome Pattern
- English or Metric Index Square Scales
Crosshair Scale Contact Reticles
- Greater Stability than Film Reticles
- Low Reflection Chrome Pattern
- Plain or Dashed Crosshairs
Circular Scale Contact Reticles
- Greater Stability than Film Reticles
- Low Reflection Chrome Pattern
- Protractor, Crosshair, or Concentric Square Patterns
Thickness and Hole Gauge Scale Contact Reticles
- Greater Stability than Film Reticles
- Low Reflection Chrome Pattern
- Compatible with 6 or 9X Comparators
Multi Scale Contact Reticles
- Greater Stability than Film Reticles
- Low Reflection Chrome Pattern
- English or Metric Styles
Linear Scale Contact Reticles
- Greater Stabiliy than Film Reticles
- Low Reflection Chrome Pattern
- English and Metric Styles
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act