Product added to cart

UV Curing Oven

×
  • Up to 250mW/cm² UV Irradiance
  • 365nm Center Wavelength
  • Digital Control of UV Intensity and Exposure Time

The UV Curing Oven is a compact 246 x 282 x 410mm UV LED curing chamber that can provide high intensity UV irradiance up to 250mW/cm2 for fast curing. Featuring a digital controller, UV light intensity can be fixed between 10% and 99% with adjustable exposure times ranging from 1 second to 100 minutes. UV reflective panels in the curing chamber provide homogeneity greater than 85% on the irradiated surface for reliable and repeatable UV emission. The UV Curing Oven is ideal for a wide range of bonding, curing, drying, hardening, and photolithography applications. A UV protection system between the lamp and the door avoids unwanted UV exposure by shutting off the UV illumination if the door is open.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin