Product added to cart
Industrial Lens
 

INDUSTRIAL

RUGGEDIZATION

  •   Streamlined and Simplified Mechanics to Prevent Focus or f/# Change
  •   Made to “Set and Forget” in Industrial Applications
  •   More Cost-Effective than Traditional Fixed Focal Length Lenses

With industrial ruggedization, imaging lenses are simplified and streamlined, making them more cost-effective than standard product versions and ideal for set-and-forget instrumentation and OEM application integration. Industrial ruggedized lenses are designed to survive shock and vibration without becoming damaged, or changing focus or f/# through the elimination of complex movable components.

A standard lens with complex mechanics and an adjustable iris vs. an industrial ruggedized lens with simplified mechanics.
A standard lens with complex mechanics and an adjustable iris vs. an industrial ruggedized lens with simplified mechanics.

A standard lens with complex mechanics and an adjustable iris vs. an industrial ruggedized lens with simplified mechanics.

Adjustable irises are swapped for fixed aperture stops and bulky barrel-based focusing mechanisms are replaced with a single thread. These modifications are also the foundation for the other types of ruggedization and improve product lifetime. Industrial ruggedization lenses are ideal for factory automation environments where vision systems are subjected to repeated acceleration and motion.

Edmund Optics® Industrial Ruggedized Lenses

UCi Series Fixed Focal Length Lenses
  • Up to 1/1.8", C-Mount, S-Mount Lens
  • Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (UCi) versions of our UC Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 4mm to 35mm Focal Length
Ci Series Fixed Focal Length Lenses
  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Instrumentation (Ci) Versions of our C Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 3.5mm to 50mm Focal Length
HRi Series Fixed Focal Length Lenses
  • 2/3", C-Mount Lens
  • Up to 9 MegaPixels, 1.85µm Pixel Size Sensors
  • Ruggedized (HRr) Designs (50g Shock) of our HR Series Lens with Individual Optics Glued in Place
  • 8.5mm to 12mm Focal Length
HPi Series Fixed Focal Length Lenses
  • 1.1", C-Mount Lens
  • Up to 20 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (HPi) versions of our HP Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 16mm to 50mm Focal Length
<

Need a custom, ruggedized solution for a demanding application?

Whether you need a build-to-print custom imaging lens or a custom lens designed to specific functional requirements, our engineers provide ideal solutions catered to the unique and challenging demands of the most nuanced imaging applications. With our comprehensive in-house manufacturing capabilities, Edmund Optics® is committed to providing the best solution at every step of the way.

Learn More  

Want to Learn More About Industrial Ruggedization?

 

Ruggedization of Imaging Lenses

Read
 

Ruggedization of Imaging Lenses Whitepaper

Download

SHOCK

STABILIZED 

TEMPERATURE

ATHERMAL 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin