Product added to cart

Fiber Optic Light Guides

Custom and
Volume Manufacturing

Learn More

Filter
Dolan-Jenner Fiber Optic Adapters Dolan-Jenner Fiber Optic Adapters
Top Seller
Dual Branch Light Guides Dual Branch Light Guides
  • 70% Typical Illuminator Coupling Efficiency
  • Cool, Uniform Illumination
  • Crimped Stainless Steel Terminations
  • Ground and Polished Glass Fibers
Fiber Optic Backlights Fiber Optic Backlights
  • High Contrast, Silhouetted Images
  • Highly Diffuse, Even Light Distribution
  • Ideal for Line Scan Camera Applications
  • Used in 2D Vision Systems
4" Fiber Optic Diffuse Axial Illuminators (#53-381) Fiber Optic Diffuse Axial Illuminators
  • Wide-Angle, On-Axis, Diffused Illumination

  • Factory Hardened, Industrial Rugged Packages

  • View Objects Perpendicularly

Fiber Optic Line Lights Fiber Optic Line Lights
  • Fixed Focus and Adjustable Focus Lens Options
  • Rugged Housing
  • Low Profile Design Available
Fiber Optic Ring Light Guides Fiber Optic Ring Light Guides
  • 360° Shadow-Free, Cool, Uniform Illumination
  • Accepts Polarizer Accessories
  • PVC-Covered Metal Sheathing
  • Black Anodized Aluminum Housing
  • 70% Typical Illuminator Coupling Efficiency
  • Crimped Stainless Steel Terminations
  • Glass Fibers with Ground and Polished End-Faces
Liquid Light Guides Liquid Light Guides
  • NA = 0.55
  • No Packing Fraction Loss
  • Excellent UV Transmission Properties
  • Higher Overall Transmission than Glass Bundles
Quartz Fiber Optic Light Guides Quartz Fiber Optic Light Guides
  • Designed for UV Applications
  • Maximize Transmission Efficiency
  • Multiple Core Sizes Available
Semi-Rigid Light Guides Semi-Rigid Light Guides
  • Stay-Put Stainless Steel Gooseneck
  • Single and Dual Branch Options

Fiber Optic Light Guides are used to transmit illumination provided by fiber optic illuminators for a number of imaging or microscopy applications. Fiber Optic Light Guides interface with illuminators to transfer light to one of several adapter heads that transmit light in a usable manner. Fiber Optic Light Guides are available in several varieties including backlights or ring lights. Fiber Optic Light Guides offer the benefits of numerous illumination products with only one light source making them cheap, effective alternatives to many other illuminators.

Edmund Optics offers a wide range of Fiber Optic Light Guides suited for many illumination needs. Rigid Fiber Optic Light Guides are able to maintain a set position to allow additional operations during an application. Non-rigid light guides possess superior flexibility allowing for improved maneuverability for tight or delicate applications. Multiple headed light guides are also available for applications requiring more than one illumination source.

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin