Product added to cart

Fiber Optic Diffuse Axial Illuminators

4

4" Fiber Optic Diffuse Axial Illuminators (#53-381)

4 Suggested Assembly (Platform, Post, and Adapter Not Included) 2 Suggested Assembly (Illuminator Not Included)
×
  • Wide-Angle, On-Axis, Diffused Illumination

  • Factory Hardened, Industrial Rugged Packages

  • View Objects Perpendicularly

Fiber Optic Diffuse Axial Illuminators provide wide angle, on-axis, diffused illumination housed in factory hardened, industrial rugged packages. These illuminators’ unique design allows the camera to view the object perpendicularly through the unit. As a result, highly reflective objects with uneven surfaces can reflect light to the camera from every point on their surface, eliminating glints and shadows. Fiber Optic Diffuse Axial Illuminators provide more uniform, diffused illumination than most lighting methods. 

Available in two sizes, 2" x 2" and 4" x 4" square apertures, these sources provide full, even illumination over their entire aperture area. Illumination for the 2" model is provided using a standard ¼" light guide (not included). Illumination for the 4" model uses a specially designed quad-branch light guide (not included) that terminates into four 1/8" bundles. Both axial diffusers require a fiber optic illuminator and appropriate light guide adapter. Light Guide Adapters (not included) are required to mate the low-profile Fiber Optic Cable with Fiber Optic Illuminators. Platform, post and adapter shown in photo is for a suggested application only and not included.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin