ISP Optics Lithium Fluoride (LiF) Windows
Clearance
- Excellent Vacuum UV (VUV) Transmission
- High Transmission from 150nm - 6μm
- Low Index of Refraction
ISP Optics Magnesium Fluoride (MgF2) Windows
- Excellent Transmission from 0.12 to 7μm
- Rugged and Durable
- Resistant to Chemical Etching
ISP Optics Barium Fluoride (BaF2) Windows
- Excellent Transmission from 0.2 - 12μm
- Resistant to High-Energy Radiation
- High Transmission without AR Coatings
ISP Optics Barium Fluoride (BaF2) Wedged Windows
- 30 Arcmin Wedge
- Excellent Transmission from 200nm - 12μm
- Resistant to High-Energy Radiation
-
Precision Flat Barium Fluoride (BaF2) Windows Also Available
ISP Optics Fused Silica Windows
Clearance
- Excellent Thermal Stability
- Low Auto-Fluorescence
- IR Grade Fused Silica
ISP Optics Quartz Windows
Clearance
- High Transmission from 190 - 3500nm
- High Chemical Resistance
- Low Coefficient of Thermal Expansion
ISP Optics Potassium Bromide (KBr) Windows
- Excellent Transmission from 0.25 – 26μm
- Good Resistance to Mechanical Shock
- Ideal for FTIR Spectroscopy
ISP Optics Calcium Fluoride (CaF2) Windows
- Greater than 90% Transmission from 350nm-7μm
- Low Index of Refraction
- Low Solubility and Chemically Inert
ISP Optics Calcium Fluoride (CaF2) Wedged Windows
- 30 Arcmin Wedge
- Low Absorption, High Transmission
- Ideal for Harsh Environments
- Precision Flat Calcium Fluoride Windows Also Available
ISP Optics Infrared (IR) Diffusers
- Even, Diffuse Surface
- Low Scatter Loss
- 0.3 – 12.0µm Spectral Range
- UV Fused Silica Ground Glass Diffusers Also Available
ISP Optics Sapphire Windows
Clearance
- High Corrosion Resistance and Thermal Stability
- Higher Durability than Glass Windows
- Transmission from 0.33 – 5.5µm
ISP Optics Zinc Sulfide (ZnS) Windows
- Low Absorption and Low Scatter from 0.4 - 12μm
- Higher Durability than Zinc Selenide
- Ideal for Use with Infrared Sensors
ISP Optics Zinc Selenide (ZnSe) Windows
- Low Dispersion and Absorption from 0.6 – 18µm
- High Resistance to Thermal Shock
- Ideal for Thermal Imaging, FLIR, and Medical Systems
ISP Optics Zinc Selenide (ZnSe) Wedged Windows
- 30 Arcmin and 3° Wedge Versions Available
- Low Dispersion
- Eliminate Etalon Effect and Cavity Feedback
- Precision Flat Zinc Selenide Windows Also Available
ISP Optics Infrared Brewster Windows
- Transmit P-Polarized Light Without Reflection Losses
- Ideal for Polarization Separation in the IR Spectrum
- Germanium (Ge) or Zinc Selenide (ZnSe) Substrate Options
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
ISP Optics Thallium Bromoiodide (KRS-5) Windows
- Broad Transmission from 700nm - 40μm
- Non-Hydroscopic
- Ideal for FTIR Spectroscopy with Aqueous Samples
ISP Optics AMTIR-1 Windows
- Transmission from 750nm - 14μm
- Excellent Chemical Resistance to Acids
- Low Index of Refraction
ISP Optics Gallium Arsenide (GaAs) Windows
- Broad Transmission Range from 1 - 16μm
- Tough, Durable Infrared Material
- Water Insoluble and Chemically Stable
ISP Optics Cadmium Telluride (CdTe) Windows
- Broad Transmission Range from 1 - 25μm
- No Absorption Bands between 12 - 25μm
- Ideal for Longwave IR Spectroscopy
ISP Optics Silicon (Si) Windows
- Transmission from 1.2 - 7μm
- Available Uncoated or HDAR Coated for 3 - 5μm
- Ideal for Weight Sensitive Applications
ISP Optics Diamond-Like Carbon (DLC) Coated Silicon Windows
- Meets Severe Abrasion Requirements of MIL-F-48616 and MIL-C-48497C
- High Transmission from 3 – 5µm
- Ideal for Harsh Environments
- Diamond-Like Carbon (DLC) Coated Germanium Windows Also Available
ISP Optics Germanium (Ge) Windows
- Minimal Chromatic Aberration Due to Low Dispersion
- Uncoated Transmission from 2 – 16µm
- Available with BBAR or DLC Coating for 8 – 12µm
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
ISP Optics Germanium (Ge) Wedged Windows
- 30 Arcmin Wedge
- High Transmission from 2 – 10µm
- Ideal for Infrared Applications Requiring Rugged Optics
- Precision Flat Germanium Windows Also Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act