Product added to cart

ISP Optics Germanium (Ge) Wedged Windows

See More by ISP Optics

Germanium (Ge) Wedged Windows

×
  • 30 Arcmin Wedge
  • High Transmission from 2 – 10µm
  • Ideal for Infrared Applications Requiring Rugged Optics
  • Precision Flat Germanium Windows Also Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.

ISP Optics Germanium (Ge) Wedged Windows provide laser output protection for beam sampling applications and are used to eliminate fringe patterns from etalon effects as well as prevent cavity feedback. Germanium is insoluble, making it inert to water, air, alkalis and acids except nitric acid. Because germanium is subject to thermal runaway, these windows should be used at temperatures below 100°C. Germanium’s high density (5.33g/cm3) should be considered when designing for weight-sensitive systems, and its high index of refraction (~4.0 from 2 - 14μm) should be considered for applications looking to maximize throughput. ISP Optics Germanium (Ge) Wedged Windows offers a broad transmission range and a Knoop Hardness of 780 (approximately twice that of magnesium fluoride), making it suitable for infrared applications requiring rugged optics.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin