Product added to cart

Calibration Target Micro V2

Opto IM Profile M Digital Microscope Module

Opto IM Profile M Digital Microscope Module

×
Stock #29-113 New 10 to 12 days
×
- +
₹85,260.00
Qty 1+
₹85,260.00
Volume Pricing
Request Quote
Get Product Downloads
Model Number:
045-200200
Dimensions (mm):
76 x 26 x 4.5

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Digital Microscope with Integrated Optics, Camera, and Illumination
  • Plug & Play USB3.1 Interface
  • Image Capture Software and SDK Included
  • Calibration and Particle Targets Available

Opto IM Profile M Digital Microscope Module is a compact, easy to use, complete microscope system that comes equipped with a system magnification of 20X, a 5MP Color Camera, and transmitted 4000K white light illumination all enclosed in an aluminum housing. With no additional objectives required, this U-shaped module is easy to set up, portable, and features a USB 3.1 interface allowing for simple configuration without compromising on performance. Opto IM Profile M Digital Microscope Module includes the OptoViewer 2.0 software for precise camera and light control as well as simple measurement and documentation tasks. This digital microscope module is ideal for imaging flow cytometry and pathology applications, as well as a host of quality, metrology, and R&D applications.

Note: Each unit includes a 3m USB3 cable.

Optical calibration and resolution testing can be achieved with the optional Calibration Target Micro V1 with four unique quadrants that combine resolution targets with measurement scales, and the Particle Standard Target which allows the measurement and analysis through objects of different forms and sizes or of resolution in line pairs per mm.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin