eo_logo
 
Product added to cart

Zoom Lenses

Custom and
Volume Manufacturing

Learn More

Filter
Motorized Telephoto Varifocal Lenses Motorized Telephoto Varifocal Lenses
  • 9-36mm Focal Length Range with Fields of View Between 10 and 39°
  • NIR Corrected for Multi-Spectral and Day/Night Applications
  • Manual, P-Iris and DC Auto-Iris Models Available
Close Focus Zoom Lenses Close Focus Zoom Lenses
Top Seller
  • Large Zoom
  • Close Focus Capability
  • Broad Field of View Range
Dynamic Focus VZM™ Lens Dynamic Focus VZM™ Lens
  • Electronically Adjust Focus with Integrated Liquid Lens
  • Allows Magnification Adjustment without changing Working Distance
  • Overcomes Depth of Field Limitations
EO Precision Zoom Lenses EO Precision Zoom Lenses
  • Robust Housing with Incremental Zoom Control
  • Coaxial In-Line Illumination Option with ¼” Fiber Port
  • High Resolution Optical Design
High Resolution Macro Zoom Lenses High Resolution Macro Zoom Lenses
  • Full Zoom, Focus and Iris Control Options
  • Up to 100 lp/mm Resolution
  • Macro or Telephoto Options
Megapixel Varifocal Lenses Megapixel Varifocal Lenses
  • Low Distortion and Day/Night Options
  • Focal Lengths from 4.4mm - 90mm
  • C-Mount Versions
InfiniProbe™ Microscopes InfiniProbe™ Microscopes
  • Available in Standard and Right Angle Versions
  • Focuses From Infinity to 32, 28, and 18mm Respectively
  • Max. Sensor Format 2/3"
  • Magnification From 2.5X to 8.0X
  • Direct Video C-Mount Coupling
Infiniprobe™ UV Microscopes Infiniprobe™ UV Microscopes
  • Available in Standard and Right Angle Versions
  • Magnification Range from 0X to 8.0X
  • Max. 2/3" Sensor Format
  • Direct Video C-Mount Coupling
  • No Adapters Required
Infinity K2/DistaMax™ Long Distance Video Microscopes Infinity K2/DistaMax™ Long Distance Video Microscopes
Top Seller
  • Multiple Configurations for Video/Photo/Visual Applications
  • 3X Greater Magnification than Other Coaxial In-line Systems
  • Highest Possible Long-Distance Resolution
  • Focus from Infinity to 54mm
  • Supplementary Focuser Available for CentriTel™ Capabilities
Macro Zoom Lens Macro Zoom Lens
Top Seller
  • 3.3:1 Zoom Ratio
  • Compact Design
  • Lockable Manual Zoom, Focus, and Aperture Control
Manual Zoom Imaging Lenses Manual Zoom Imaging Lenses
  • Manual Zoom, Focus and Iris Control
  • Features Locking Set Screws
  • C-Mount
Varifocal Imaging Lenses Varifocal Imaging Lenses
  • Large Field of View
  • C and CS-Mount Lenses
VZM™ Zoom Imaging Lenses VZM™ Zoom Imaging Lenses
  • Designed to Accomodate up to 2/3" Sensor Size Formats
  • Dependable, Versatile Performance in Compact Designs
  • Analog and Digital Imaging Systems Available
Photo represents a complete Zoom Lens. For individual component line art, see the Technical Information tab. 7X and 12.5X High Precision Zoom Lenses
Photo represents an example of a complete Zoom Lens.
See table below for contents of each kit. 7X and 12.5X High Precision Zoom Lens Kits New
  • Preconfigured Precision Zoom Kits
  • 7X and 12.5X Magnification
  • 12.5X Version Allows for Fiber Optic Inline Illumination Mounted with SX Adapters
  • Manual and Motorized Versions Available
Image represents #22-825: Design will vary by stock number. 4K Wide Angle Lenses
  • 4 - 10mm Focal Length Range for up to 135° Horizontal FOV
  • True 4K, 12 Megapixel Resolution
  • IR corrected for Day or Night
M Series Variable Magnification Lenses M Series Variable Magnification Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Variable Magnication Lens
  • Up to 5 MegaPixels, 3.45m Pixel Size Sensors
  • ⅔", C-Mount Lens

Machine Vision Lens Selector Tool

FIND THE BEST LENS FOR YOUR APPLICATION
Find your lens

Zoom Lenses are used to provide adjustable image magnification for a number of imaging applications such as microscopy or inspection. Zoom Lenses are imaging lenses designed to be integrated into imaging systems. Zoom Lenses may be offered with manual or motor controlled magnification capabilities that can be adapted to multiple imaging requirements. Zoom Lenses also refocus as magnification is changed to provide easy, constant functionality across many different imaging requirements.

Edmund Optics offers a wide range of Zoom Lenses suited for many imaging needs. Zoom Lenses allow a camera or other imaging system to be easily setup without the need for lengthy or complex refocusing or recalibration. Zoom Lenses are ideal choices for most applications that require multiple magnifications or for those that prohibit continual manual refocusing. Zoom Lenses are also available as microscopes or for microscope objective integration, ideal for inspection or life science applications. Imaging systems are also available to ease component slection.

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin