Thin Nd:YAG Laser Line Beam Samplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Thin 1mm Design for Space and Weight Constrained Applications
- Uncoated First Surface Provides Fresnel Reflection
- AR Coated Second Surface Provides High Transmission
- High Laser Damage Threshold to Prevent Laser Ablation
Gemma® Variable Beam Expander
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- 2X – 8X Continuous Magnification
- Non-Rotating Lenses Minimize Beam Wander
- Compact Galilean Designs with Fixed Housing Length
- TECHSPEC® Draconis® Broadband Beam Expanders Also Available
Dual Band Low GDD Ultrafast Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Reflectivity & Low Group Delay Dispersion (GDD) for Ultrafast Beam Steering
- Ion-Beam Sputtered (IBS) Coatings Minimize Scatter and Absorption Losses
- Near-Zero GDD for Both the First and Second Harmonics of Ti:sapphire and Yb-doped Lasers
AdlOptica πShaper Flat Top Beam Shapers
New
- Convert Gaussian Beam Profile to Flat Top Profile
- Near 100% Efficiency
- No Internal Focusing Enables High Power Laser Input
- AdlOptica Focal-πShaper Q Flat Top Beam Shapers Also Available
Broadband Variable Ultrafast Pulse Compressors
- Negative Group Delay Dispersion for Wavelength Ranges as Broad as 650-1350nm with Minimal Third Order Dispersion
- High Efficiency of up to 95% with No Beam Path Deviation
- No Calibration Required
- Additional Wavelength Options Available
- Contact our Ultrafast Optics Experts for Questions Regarding this Product
Variable Ultrafast Pulse Compressors
- Negative Group Delay Dispersion as Low as -10,000fs2 with Minimal Third Order Dispersion
- High Efficiency of up to 99.7% with No Beam Path Deviation
- No Calibration Required
- Wavelength Options Including UV, Ti:Sapphire, Yb:doped Fiber, and Mid-IR (2µm)
- Contact our Ultrafast Optics Experts for Questions Regarding this Product
Variable Ultrafast Pulse Stretchers
- Positive Group Delay Dispersion as High as 4000 fs2 with Minimal Third Order Dispersion
- High Efficiency of up to 95% with No Beam Path Deviation
- No Calibration Required
- Variable Ultrafast Pulse Compressors Available
- Contact our Ultrafast Optics Experts for Questions Regarding this Product
Polarization Maintaining Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Preserves Incident Circular Polarization at 45° AOI
- Up To 99.9% Reflection at 532 or 1064nm, and 80% at 650nm for Alignment
- 12.7, 25.4, and 50.8mm Designs Available
Low GDD Dielectric Ultrafast Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- GDD as Low as ±20fs2 at Design Wavelength Range
- Greater than 99.9% Reflectivity
- Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers
Dual Band Zerodur® Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- >99.5% Reflectivity at Design Wavelengths
- Low Coefficient of Thermal Expansion
- 532/1064nm or 635/670/1064nm Wavelength Bands
755nm Alexandrite Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- >99.5% Reflectivity at 755nm and >90% Reflectivity at 625 – 650nm
- 10-5 Surface Quality and λ/10 Surface Flatness
- Ideal for use in Dermatological Applications
Uncoated Convex Laser Mirrors
New
- High Precision Fused Silica Mirror Substrates
- Large Selection of Diameters and Focal Lengths
- Custom Coating Options Available
Ti:Sapphire Laser Line Mirrors
New
- >99.8% Reflectivity at Ti:Sapphire Fundamental and Harmonic Frequencies
- 10-5 Surface Quality for Reduced Scatter in Laser Applications
- High Laser Damage Threshold
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act