JAI Apex Cameras
New
- High Color Fidelity and Spatial Precision versus Bayer Color Cameras
- More Accurate Per-Pixel Color Values, Steeper Spectral Curves, Sharper Resolution
- USB, GigE, and Medical Versions Available
JAI Fusion Cameras
New
- Multispectral Camera Designed with Multiple Sensors
- Designed for 400 – 670nm and 740 – 1000nm Wavelengths
- Backwards Compatible 10GigE Interface
JAI GO UV Cameras
New
- >40% Quantum Efficiency at 280 – 400nm UV Wavelengths
- Up to 8.1MP Resolution
- Sony Pregius Sensor, With Xscale Functionality
JAI GO-X Cameras
New
- Up to 12.3 MP Resolution
- USB and GigE Versions Available
- Longest Industry Warranty (6 Years)
LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SenSWIR™ Cameras
New
- 400 – 1750nm Operating Wavelength Range
- Actively Aligned Image Sensor for Precise Optical Axis Alignment
- Ideal for Electronic and Agricultural Inspection, Surveillance, and More
- Requires an End User Statement to Be Completed Before Shipment
LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras
New
- 2.5GBASE-T (2.5GigE) Ethernet Interface
- 5.0 to 24.50 MegaPixel Sensors
- Compact 44 x 29 x 45.3mm Form Factor
- IP67 Protection with Optional Lens Tubes
FLIR Forge 5GigE Power over Ethernet (PoE) Cameras
New
- 5MP Resolution with Framerates up to 122FPS
- Supports Trigger-to-Image Reliability (T2IR) Framework
- Compact (23 x 44 x 74mm), Lightweight, and Robust All Metal Design
Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras
New
- Up to 67.10 MP Resolution with Framerates up to 18.50FPS
- Supports Trigger-to-Image Reliability (T2IR) Framework
- Compact (44 x 59 x 59mm), M42-Mount, Lightweight, and Robust All Metal Design
FLIR Blackfly® S USB 3.1 Board Level Cameras
New
- USB3 Vision and GenICam Compliant
- Ultra-Compact, 29 x 29 x 10mm, Board Level Cameras
- Supports the Trigger-to-Image Reliability (T2IR) Framework
- Fully Housed Versions Available
LUCID Helios™2 Time of Flight (ToF) Cameras
New
- Ideal for Robotics and Automation Applications
- IP67 Rated 3D Cameras
- Available Kits Feature 3D and 2D RGB Solutions
IDS Imaging uEye Warp10 10GigE Cameras
New
- 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
- Up to 12.3MP Resolution with Framerates up to 98fps
- Compatible with 1GigE, 2.5GigE and 5GigE Interfaces
Allied Vision Alvium G1 GigE PoE Cameras
New
- Up to 24.6MP Resolution with Framerates up to 276FPS
- Robust Industrial GigE Vision Interface with PoE
- Onboard Image Processing and Expansive Feature Sets
- Alvium G5 and Allied Vision Alvium USB 3.1 Cameras Also Available
Allied Vision Alvium G5 5GigE PoE Cameras
New
- 4.2 Times More Bandwidth than GigE
- Up to 24.6MP Resolution with Framerates up to 691 FPS
- Onboard Image Processing and Expansive Feature Sets
LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras
New
- 10GBASE-T (10GigE) Ethernet Interface with PoE+
- 5.0 to 65 Megapixel Sony 4th Gen Pregius S Sensors
- Compact 55 x 55mm Form Factor
- TFL-Mount Compatible with some TECHSPEC® CA Series FFL Lenses
Allied Vision Alvium USB 3.1 Cameras
New
Top Seller
- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Up to 24.60 MegaPixels, 1.2” Sensor Format
- Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available
Allied Vision Alvium Right Angle USB 3.1 Cameras
New
- Right Angle USB Port Orientation
- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Allied Vision Alvium USB 3.1 Cameras Also Available
Basler ace2 GigE/5GigE Cameras
New
- SONY Pregius S Sensors Available with up to 24MP
- Proven Compact Housing (29 x 29mm)
- Powerful Computer Vision Feature Set with Optional Beyond Features
- Basler ace GigE Cameras Also Available
LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras
New
- Unfolding Board Stacks for Customization
- Power Over Ethernet (PoE) for Easy Integration
- Compact Size Starting at 24 x 24mm
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act