Product added to cart

Infrared

Custom and
Volume Manufacturing

Learn More

Filter
Germanium Infrared (IR) Aspheric Lenses Germanium Infrared (IR) Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Diffraction Limited Performance
  • Variety of Coating Options
  • Full Prescription Data Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Germanium Infrared (IR) Hybrid Aspheric Lenses Germanium Infrared (IR) Hybrid Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • Color Corrected for 3 – 5μm
  • Near Diffraction Limited Focusing Performance
  • Full Prescription Data Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
TECHSPEC Zinc Selenide (ZnSe) Aspheric Lenses Zinc Selenide (ZnSe) Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Edmund Optics Designed, Coherent® Manufactured
  • Premier Grade ZnSe Material
  • Uncoated or Broadband 8-12µm AR Coating Available
Zinc Selenide Infrared (IR) Aspheric Lenses Zinc Selenide Infrared (IR) Aspheric Lenses
  • ZnSe Substrate
  • Diffraction Limited Design
Silicon Aspheric Lenses Silicon Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Diffraction-Limited Performance
  • Low Density and Dispersion
  • Ideal for Weight Sensitive IR Applications
  • Available with BBAR (1650-3000nm) or Mid-Wave Infrared (3000-5000nm) AR Coatings
LightPath® Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses LightPath® Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses
  • Wavelength Range of 1.8 - 12μm
  • Variety of Coating Options
  • Mounted and Unmounted Versions
TECHSPEC® Calcium Fluoride (CaF2) Aspheric Lenses Calcium Fluoride (CaF2) Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • 266nm or 4μm Design Wavelength Options
  • High Transmission from 200nm to 7μm
  • Diamond Turned for High Surface Accuracy
  • Vacuum UV Grade CaF2 Substrate
ISP Optics Silicon (Si) Aspheric Lenses ISP Optics Silicon (Si) Aspheric Lenses New
  • Transmission from 1.2 - 7μm
  • Diffraction-Limited Performance
  • Available Uncoated or HDAR Coated for 3 - 5μm
ISP Optics Zinc Selenide (ZnSe) Aspheric Lenses ISP Optics Zinc Selenide (ZnSe) Aspheric Lenses
  • Designed for Small Spot Sizes Between 1 - 12µm
  • BBAR Coating Covering the NIR - LWIR from 1 - 12µm
  • Low Absorption and Dispersion
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin