Product added to cart

Machine Vision Filter Kits

Custom and
Volume Manufacturing

Learn More

High Performance Mounted Machine Vision Filter Kits High Performance Mounted Machine Vision Filter Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • 9 Machine Vision Filters with M25.5 or M30.5 Threading
  • Center Wavelengths from 330nm to 880nm
  • High Transmission Up to 96%
  • Individual Machine Vision Filters also Available
  • Note: Potential change of packaging
Machine Vision Filter Kits Machine Vision Filter Kits
#21-775: Machine Vision Swatch Filter Kit Machine Vision Filter Swatches
  • Easily Selectable Filters
  • Large 43mm Diameter Bandpass and Neutral Density Filters
  • Machine Vision Filter Kit Also Available
Pre-Loaded Filter Wheels Pre-Loaded Filter Wheels
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Six Position Filter Wheel Pre-Loaded with 1" Filters
  • Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
  • C-Mount Compatible
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin