Product added to cart

Industrial DIN Mountable Intensity Adjustment

#89-555

×
Stock #89-555 10 to 12 days
×
- +
₹11,745.00
Qty 1+
₹11,745.00
Volume Pricing
Request Quote
Get Product Downloads
Model Number:
DCS-MP
Type of Illumination:
Accessory
Note:
This product is a potentiometer and may not provide the appropriate level of intensity control for low current (<200 mA) LED lights.
Manufacturer:
Advanced Illumination

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Description

  • Detented, 30 Position Potentiometer for Manual Intensity Adjustment
  • Built In DIN-Rail Mounting Feature
  • Flip Up Cover to Prevent Accidental Adjustments
  • Requires 24V Power Supply (#66-855) for Use

Note: Potentiometer may not provide appropriate level of intensity for low current lights.

Product Family Description

The 24V 1.67A DC output current regulated universal switching power supply (#66-855) is for use with Advanced Illumination (AI) LED Lights. The power supply runs on 110-220V AC and features power indicator and tinned leads marked positive and negative with wire nuts for easy connection. For all AI in-line current control lights, the brown wire is positive and the blue wire is negative.

The Industrial DIN Mountable Intensity Adjustment box (compatible with many Advanced Illumination products) features detended 30-position dial knob and exhibits good linearity as a finer and more precise intensity control option. The built-in DIN-Rail for easy industrial mounting and flip-up cover for preventing accidental change to the dial knob make it a suitable solution for industrial settings. It is connected between the AI LED Lights and the 24V Power Supply. It is compatible with AI LED Lights with both flying leads wiring and M12.

The DCS-100E Single Output Controller is designed to interface only with Advanced Illumination (AI) LED Lights utilizing the C1 Connector and requires a power supply for use (#66-855).

With the exception of #11-024, the precision and linearity of intensity adjustment may be limited if the current draw of AI LED Lights is less than 170mA.

#89-555
#89-555
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin