Product added to cart

12V Power Supply, Interchangeable Plugs

#58-678: 15V Universal Power Supply

#58-678: 15V Universal Power Supply

#58-678: 15V Universal Power Supply #59-099 5V Universal Power Supply, #59-099
×
Stock #21-075 10 to 12 days
×
- +
₹4,350.00
Qty 1+
₹4,350.00
Volume Pricing
Request Quote
Get Product Downloads
Output Voltage (V):
12
Note:
Includes North America, Europe, UK, Australia, and China power blades.
Input Voltage (V):
90 - 264 AC
Output Current (A):
3 (max)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Interchangeable 4 Blade Kit for US, UK, Euro and Australian Standard Outlets
  • 5, 9, 12, or 15V Power Supply Options
  • Only 5V and 9V Options Include a 6-Foot Cord

Universal Power Supplies

The universal power supplies include an interchangeable 4 blade kit for US, UK, Euro and Australian standard outlets. 5V and 9V options include a 6-foot cord ending in a terminal block for connection to wire leads.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin