Product added to cart

Small Mirror Mounts

Small Angle Mirror Mount (Mirror Included with Select Models)

Small Angle Mirror Mount (Mirror Included with Select Models)

Small Angle Mirror Mount (Mirror Included with Select Models) Small Straight Mirror Mounts (Mirror Included with Select Models)
×
  • 1.0” or 1.5” Square Mounting Surface
  • Two Fine Adjustment Screws (64-Pitch) Allow for Tilting
  • Models with Pre-Mounted λ/4 Mirror Available
  • Straight or Angle Configuration Options Available

Small Mirror Mounts are available with a 1.0” or 1.5" square mounting surface. These optical mirror mounts feature two stainless steel fine-resolution (64-pitch) mounting screws that provide precise tilting of the mounting surface in two directions. These optical mirror mounts are suitable for mounting to most post mounts. Small Mirror Mounts are constructed of black anodized aluminum and each type has an option for an included fixed mirror. These mounts feature mounting holes in various sizes, including ¼-20 and 10-32. 

#33-503
#33-503
#33-504
#33-504
#33-499
#33-499
#37-922
#37-922
#33-501
#33-501
#33-502
#33-502
#33-497
#33-497
#33-498
#33-498
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin