Product added to cart

Optical Cell Assemblies

×
  • Robust Mounts for Larger Diameter Optics
  • ¼-20 Mounted Hole for Post Mounting
  • Thread into Optical Cell Kinematic Mounts to Add Tip/Tilt Adjustment

Optical cell assemblies accept optics from 25mm (1 inch) to 4.25 inches in diameter, and consist of a cell, removable thermal spacer, and a threaded retainer ring. Each cell has a ¼-20 tapped hole that accepts our stainless steel posts for stand-alone use in breadboard configurations. Each cell also has a male thread that fits our Optical Cell Kinematic Mounts for more controlled alignment. Construction is black anodized aluminum.

Technical Information

 
Inner Diameter Outer Diameter Clear Aperture Max. Outer Diameter Stock No.
1.06-32 TPI 2.25-20 TPI 0.81" 2.75" #36-461
2.06-32 TPI 2.25-20 TPI 1.81" 2.75" #36-465
3.06-32 TPI 3.25-20 TPI 2.81" 3.75" #36-466
4.37-32 TPI 4.625-20 TPI 4.06" 5.12" #57-871
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin