Product added to cart

Metaphase Technologies LED Linear Lights

See More by Metaphase Technologies
×
  • Perfect Replacement for Linear Fluorescent Lamps
  • Very Diffuse, Isotropic Output
  • 3X the Brightness of Typical Fluorescent Illumination

LED line lights are the ideal high performance replacement for fluorescent tube lighting. LED illuminators feature a long lifespan and provide flicker and shadow free diffuse illumination absent of hotspots. With low power consumption and no warm-up time, LED illuminators are ideal for a wide variety of applications. Equipped with an adjustable bracket, Metaphase Technologies LED Linear Lights are capable of 0 - 180° positioning. Models are available with or without an in-line dimmer for intensity control that is easily adjusted by a tunable dial. A tilt bracket is included with each linear light.

Note: 8" and 14" illuminators require power supply #87-354. 23" and 48" illuminators require power supply #87-355.

Technical Information

 
Dimensions 8" x 8" 14" x 14" 23" x 23" 48" x 48"
A 8.00" 13.93" 22.81" 45.72"
B 9.25" 15.18" 24.06" 46.97"
C 9.74" 15.69" 24.55" 47.46"
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin