Product added to cart

HOLO/OR Diffractive Beamsplitters

HOLO/OR Diffractive Beamsplitters

×
  • Split Input Beam into Several Diffraction Orders
  • 1 Dimension Array or 2 Dimension Matrix Outputs
  • Designs for Nd:YAG and CO2 Lasers
  • Compatible with Single Mode or Multimode Lasers

HOLO/OR Diffractive Beamsplitters are diffractive optical elements (DOE) that split an input laser beam into several beams, known as diffraction orders. These diffraction orders can be arranged as one dimensional beam arrays or two dimensional beam matrices with individual beam spots being distributed by a defined separation angle. HOLO/OR Diffractive Beamsplitters are available with designs for Nd:YAG harmonics (355nm, 532nm, and 1064nm) as well as CO2 lasers. HOLO/OR Diffractive Beamsplitters are used in materials processing applications, including parallel material processing and laser scribing, to increase laser system throughput, as well as in aesthetical treatments such as fractional treatment.

Note: Diffractive optical elements are not intended for use outside of their design wavelength. Diffractive optical elements will have decreased performance if their surfaces become dirty from oil or other substances. It is recommended to always use gloves or finger cots when handling these optics.

Edmund Optics offers a range of diffractive optical elements from HOLO/OR for laser applications, including:

  • Diffractive Diffusers: used to convert an input laser beam to a defined shape with homogenized distribution
  • Diffractive Beamsplitters: used to split an input laser beam into a 1D array or 2D matrix output
  • Diffractive Beam Shapers: used to transform a nearly-Gaussian laser beam into a defined shape with uniform flat top intensity distribution
  • Diffractive Beam Samplers: used to transmit an input laser beam while producing two higher order beams that can be used to monitor high power lasers
  • Diffractive Axicons: used to transform an input laser beam to a Bessel beam that can be focused to a ring
  • Diffractive Vortex Phase Plates: used to convert a Gaussian profile beam to a donut-shaped energy ring
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin