Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Diode Laser Line Mirrors

×
  • >99.8% Reflectivity at Design Wavelengths
  • Excellent Broadband Performance for Range of Wavelengths
  • Designed for Common Diode Lasers

TECHSPEC® Diode Laser Line Mirrors are designed to offer high reflection for the most common diode laser wavelengths. Designed for a 0° or 45° angle of incidence, these mirrors are ideal for beam-steering and folding applications.

Our line of TECHSPEC® laser line mirrors are specially designed for even the most demanding laser applications. Combining laser-quality substrates of up to 10-5 surface quality, with a dense reflective coating, and a damage threshold specific to the laser type and wavelength, these mirrors are ideal for a wide range of applications requiring precision reflectivity and incredible durability. All TECHSPEC® laser line mirrors are designed to minimize scatter loss and to be easily mounted into any optical system.

Laser Optics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin