Product added to cart

Advanced Illumination EuroBrite™ Spot Lights

See More by Advanced Illumination

White AI EuroBrite Spot Light

White AI EuroBrite Spot Light Red AI EuroBrite Spot Light Blue AI EuroBrite Spot Light
×
  • Daisy Chain up to Four 100 x 150mm Units
  • Requires No Heat Sink
  • Available in White, Red, and Blue

Advanced Illumination EuroBrite™ Spot Light illuminators feature on-board smart drivers functional during strobe and continuous operation modes making them ideal for the most demanding performance constraints. Adaptive OverDrive™ allows for power optimization while in strobing mode, and Adaptive Thermal Feedback™ gives operational current control to the user, preventing overheating and eliminating the need for a heat sink. These Advanced Illumination EuroBrite™ Spot Light illuminators feature a ruggedized, sealed enclosure, and are available in white, red, or blue versions. The ability to operate four 100 x 150mm units connected to one another, and an analog dimming control operable in both strobe and continuous modes add to illuminator’s customizability.

Note: A 24V power supply is required.

Technical Information

Typical Intensity
Size 50 x 75mm 50 x 75mm 50 x 75mm 100 x 150mm
Working Distance 100mm 300mm 600mm 600mm
Area 79 x 56mm 117 x 99mm ø198mm 325 x 198mm
Typical Irradiance (W/M2) 100.0 74 28 147
Typical Illuminance (kLux) 34.0 25 10 49
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin