Product added to cart
All Press Releases

TECHSPEC® Variable Magnification Lenses Provide Selectable Field of View

4/8/2014, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, introduces new TECHSPEC® Variable Magnification Lenses.These versatile lenses offer a selectable field of view for maximum adaptability in a wide range of applications.

Adjustable iris for depth of field control

Edmund Optics’ TECHSPEC Variable Magnification Lenses provide the exact field of view required to satisfy a given application. TECHSPEC Variable Magnification Lenses include an adjustable iris for depth of field control. They feature a C-mount compatible design with 2/3 inch sensor coverage for ease of system integration. Providing low distortion images, the lenses are an excellent choice for use in semiconductor or electronics inspection and factory automation.

Fixed and variable magnification options available

TECHSPEC Variable Magnification Lenses are available in a 0.5 – 1.0X Variable Magnification version, as well as 0.5X, 0.75X and 1.0X Fixed Magnification versions. Customized fixed versions are also available to meet volume requirements. TECHSPEC Variable Magnification Lenses are in-stock and available for immediate delivery for fast turnaround and excellent value.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin