Product added to cart
All Press Releases

TECHSPEC® High Resolution Telecentric Lenses for 1” Sensors Designed for up to 16 MP Resolution Sensors

Feature a Double Sided Telecentric Design

10/22/2014, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, offers its TECHSPEC® High Resolution Telecentric Lenses for 1” Sensors. These lenses are designed for semiconductor and electronics inspection, measurement and gauging applications. They provide a compact, cost-effective solution for replacing standard fixed focal length lenses.

Double telecentric design provides sharp images

TECHSPEC High Resolution Telecentric Lenses for 1” Sensors feature high light throughput f/6 designs, while exhibiting less than 0.1° telecentricity and less than 0.1% distortion. A double sided telecentric design gives the sharpest image with the fewest errors for the most accurate measurements. TECHSPEC High Resolution Telecentric Lenses for 1” Sensors support up to 16 mm maximum diagonal sensors and are designed to accommodate up to 16 MP resolution sensors. Large Format Telecentric Lenses are also available.

Ideal for use in high vibration environments

TECHSPEC High Resolution Telecentric Lenses for 1” Sensors are ideal for use in high vibration environments. They feature an optional recessed screw to permanently secure the iris in place. TECHSPEC High Resolution Telecentric Lenses for 1” Sensors are available in three primary magnifications (PMAG): new 0.367X and 0.55X C-Mount 1” Format Telecentric, as well as a 0.9X C-Mount Large Format Telecentric model. TECHSPEC High Resolution Telecentric Lenses for 1” Sensors are in-stock and available for immediate delivery for fast turnaround and excellent value.

TECHSPEC High Resolution Telecentric Lenses for 1” Sensors will be on display at the Edmund Optics Booth (Hall 1, Booth E 41) during VISION (Stuttgart, Germany).

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin