Product added to cart

Diamond-Like Carbon Coatings


  • High Hardness, Scratch and Corrosion Resistant

  • Deposited on Germanium, Silicon, and Other IR Materials

  • Increased Longevity of Harsh Environment Systems

Overview

Anti-reflective (AR) diamond-like carbon (DLC) coatings exhibit hardness and resistance to stress and corrosion similar to natural diamonds, making them ideal for harsh environments. DLC coatings provide high transmission in the infrared (IR) and a small friction coefficient, which improves wear resistance and lubricity. They are constructed from nano-composite carbon and are often used in defense applications and other systems exposed to potential scratches, stress, and contamination. World-class metrology ensures that all coatings meet your application needs. Edmund Optics® DLC coatings are compliant with all military durability testing standards. What can we make for you?

Capabilities

DLC Coating Capabilities
Abrasion Resistance* Compliant with MIL-C-48497, MIL-F-48616, and MIL-C-675
Salt Fog Testing 90 Days+
Substrate Materials Germanium, Silicon, and More
*Tested by rubbing part with a standard eraser conforming to MIL-E-12397 with a bearing force between 2 – 2.5 lbs. applied normal to the coated surface. The part is tested for 20 – 200 strokes depending on the end application.

Typical Spectral Performance

Typical Spectral Performance - DLC on Silicon
Typical Spectral Performance - DLC on Germanium

Manufacturing Equipment

  • Intlvac chamber for substrates up to 20” in diameter

Metrology

  • In-house chambers for environmental testing
  • In-house testbed for wiper test
  • Fourier-transform infrared spectroscopy (FTIR) spectroscopy

Technical Resources

 Video
Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing
Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

What Can We Make for You?
Contact Us

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin