eo_logo
 
Product added to cart

34mm Diameter, Prism Mount Metric

×
Stock #55-012 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹28,827
Qty 1-4
₹28,827
Qty 5+
₹25,944
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Rotary & Tip-Tilt
Type of Optics:
Cube/Prism

Physical & Mechanical Properties

Fine Rotation (°):
±3
Fine Tilt Angle (°):
±3

Threading & Mounting

Size of Compatible Optics (mm):
20.0
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Precision Fine Movement
  • Holds Prisms up to 30mm
  • Black Anodized Aluminum
  • Posts and Post Holders Required for Mounting

Metric Prism Mounts permit ±3° precision fine movement rotation and ±3° X-Y axes tilt control. These mounts feature durable black anodized aluminum construction and hold prisms up to 30mm. Posts and post holders are required for mounting to a breadboard.

Technical Information

 
Mount Diameter A Maximum Prism Size B Base Height C Maximum Total Mount Height D Stock No.
34 20 30 76 #55-012
50 30 45 102 #55-013

Accessories

Title CompareStock Number  Price Buy
¼-20 Female and M6 x 1.0 Male #53-927 ₹623   Request Quote
  • 10 to 12 days
    ×
50mm Cube, Prism Mount Metric, Quick Start Optical Mounts #17-527 ₹40,361   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin