New
LUMIMAX® Configurable Ring Lights
LUMIMAX® Configurable Ring Lights
- Wide Range of Available Accessories for Configurable Illumination Solutions
- Available in White, Blue (470nm), Green (528nm), Red (625nm), NIR (850nm) Wavelengths
- Ideal for Flat, Matte, and Reflective Object Surfaces
CCS High-Angle LED Ring Lights
- High-Angle, Direct Lighting for Uniform Intensity
- Designed for Constant Output Power for Prolonged Use
- Ideal for Brightfield Illumination
CCS Low-Angle LED Ring Lights
- Low 30° LED Mounting Angle
- Designed for Constant Output Power for Prolonged Use
- Ideal for Darkfield Illumination
CCS High Intensity Ring Lights
- Uniform High Intensity Diffuse Light Source
- Switchable Red, Green, Blue, and White Channel Outputs
- Illumination for Text Recognition (OCR) and Color Examination Applications
Smart Vision Lights Compact Ring Lights
- Direct Connect and Control via Camera’s Trigger Output
- Built-In Multi-Drive™ Technology
- T-Slots for Mounting
LED Ring Lights for Telecentric Lenses
- Designed for use with TECHSPEC® CompactTL™ Telecentric Lenses
- Built-in Cooling Fins for Consistent, High Intensity Performance
- Includes Easy to Integrate Polarizer and Diffuser
Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights
- Ideal for Visually Enhancing Surface Defects
- High Light Output up to 47,000 Lux
- Multiple Working Distances Between Darkfield and Brightfield
- Required Power Supply and Optional Manual Intensity Adjustment Sold Separately
Effilux Low Profile Segmented Square LED Ring Lights
- Integrated Driver with AutoStrobe Feature
- Thin 15mm Profile
- Red and White Colors Available
Effilux Adjustable LED Ring Lights
- Easy to Access Lens Array for Quick, Manual Adjustment of Illumination Emission Angles
- Included Interchangeable Windows Allows for Easy Adjustment of Light Diffusion
- Integrate Polarizer Accessory for Glare Elimination
Advanced Illumination Brightfield/Darkfield LED Ring Lights
- Hybrid Diffuse Brightfield and Darkfield Illumination
- Can Be Used Independently or Simultaneously
- Fixed Intensity or Strobed Options
Advanced Illumination Darkfield LED Illuminators
- Ideal for Visually Enhancing Surface Defects
- Useful for Front or Back Illumination
- 5" Versions Have Variable Intensity
Advanced Illumination EuroBrite™ Ring Lights
- 52mm Inner Diameter
- Requires No Heat Sink
- Available in White, Red, and Blue
Advanced Illumination High Intensity Ring Lights
- Slim Profile to Ease System Integration
- High Brightness LEDs
- Multiple Size, Wavelength, and Working Distance Options
Clearance
Advanced Illumination Standard Working Distance LED Ring Lights
Advanced Illumination Standard Working Distance LED Ring Lights
- 4" Working Distance
- Provides 1.7" Coverage
- Variable Intensity and Strobed Options
Compact LED Ring Lights
- Variable Intensity with DC Current Controller
- Excellent Uniformity
- 100,000 Hour Product Lifetime
- Heat Sinks and Power Supplies Sold Separately
LED Ring Light Illuminators
- Large Inner Diameters for Easy Mounting
- 6400K Color Temperature
- Features Sectional Light Control
Clearance
Ring Light Filter Thread Adapters
Ring Light Filter Thread Adapters
- Compatible with LED Ring Lights
- Common Filter Thread Sizes Available
- Allows for Easy Integration of LED Ring Lights
New
Effilux SWIR LED Ring Lights
Effilux SWIR LED Ring Lights
- Full Range of SWIR Wavelengths Available
- High Intensity and Uniform Lighting
- Adjustable Illumination Angles
New
Smart Vision Lights High Output Ring Lights
Smart Vision Lights High Output Ring Lights
- Utilize Dual OverDrive™ Technology for 10x Standard Light Output
- Offer Illumination Coverage over a Larger Field of View
- Direct Connect and Control via Camera’s Trigger Output
- Ideal for High Speed Logistics Applications
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®