45° Rod Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Protected Aluminum Coating
- Reflect Light at 90°
New
Molded Compound Parabolic Concentrators (CPCs)
Molded Compound Parabolic Concentrators (CPCs)
- Ideal for Concentrating Solar Energy
- 2.5 and 5mm Exit Diameters
- 45° Acceptance Angle
Anamorphic Prism Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Converts Elliptical Beam to Circular
- Anti-Reflection Coated for Common Diode Wavelengths
- Mounted and Unmounted Versions Available
Cone Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for 360° Applications
- ±6 Arcmin Apex Angle Tolerance
- Protected Aluminum Coating
Fused Silica Wedge Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Deviates Laser Beam Path from 0.5° - 5.0°
- Ideal for UV to NIR Beam Steering Applications from 250 to 1064nm
- Ideal for High Power Beam Steering Applications
Rhomboid Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Lateral Displacement of Beam
- Displaces Optical Axis Without Inverting Image
- Input and Output Beams Parallel to ±30 Arcseconds
- Beam Displacing Dove Prisms Also Available
Rod Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Focuses Collimated Light into a Line
- Available in Diameters as Small as 1mm
N-BK7 Wedge Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Beam Steering
- 0.5° - 15° Beam Deviation Options
- Available Uncoated or Anti-Reflection Coated
- Anamorphic Prism Pair Also Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®