New
Olympus WLI Infinity Corrected Interferometry Objectives
Olympus WLI Infinity Corrected Interferometry Objectives
- Combines High Numerical Aperture and Broad Field of View
- Thermal Compensation & Stability Features
- Suitable for 3D Surface Metrology and Profilometry
New
Nikon CFI Plan Achromat Objectives
Nikon CFI Plan Achromat Objectives
- Exceptional Flat-Field Imaging
- High Numerical Apertures and Oil Immersion Options Available
- Wide Magnification Range (1X to 100X)
New
Nikon CFI Plan Apochromat Lambda D Objectives
Nikon CFI Plan Apochromat Lambda D Objectives
- Ultra-Flat, High-Resolution Across a 25mm Field Number (FN)
- Advanced Chromatic Aberration Correction (UV–NIR)
- Versatile Compatibility with Multiple Microscopy Techniques
New
Nikon CFI Plan Apochromat Lambda Objectives
Nikon CFI Plan Apochromat Lambda Objectives
- Optimized Image Softness for Natural Contrast
- Chromatic Aberration Correction
- Ideal for Bioscience Research
New
Nikon CFI S Plan Fluor ELWD Objectives
Nikon CFI S Plan Fluor ELWD Objectives
- Extra-Long Working Distance (ELWD)
- Broad Spectral Transmittance
- Versatility in Observation Modes
New
Nikon CFI60 Water Dipping Objectives
Nikon CFI60 Water Dipping Objectives
- Water Dipping Design for Live Imaging
- Optimized for Infrared (IR) and Multiphoton Microscopy
- High NA for Superior Resolution
New
Nikon CFI75 Water Dipping Objectives
Nikon CFI75 Water Dipping Objectives
- Long Working Distance
- Reduced Photodamage
- Mechanically Stable Design
New
Nikon CFI S Plan Fluor LWD Objectives
Nikon CFI S Plan Fluor LWD Objectives
- Long Working Distance (LWD)
- Optimized for Fluorescence Microscopy
- Ideal for Stem Cell and Drug Design Applications
New
Olympus High Resolution TIRF Plan Apochromat Objectives
Olympus High Resolution TIRF Plan Apochromat Objectives
- The First Plan-Corrected Apochromat Objectives with NA of 1.50
- Ideal for Total Internal Reflection Fluorescence (TIRF) & Super‑Resolution Applications
- Enhanced Image Flatness, Light Throughput, and Chromatic Correction
New
Olympus Long Working Distance Plan Semi Apochromatic Objectives
Olympus Long Working Distance Plan Semi Apochromatic Objectives
- Long Working Distances to Image Through Dishes, Bottles, or Slides
- Correction Collars to Precisely Adjust Working Distance
- Ideal for Inverted Microscope Configurations
New
Olympus Plan Achromatic Near-Infrared Objectives
Olympus Plan Achromatic Near-Infrared Objectives
- Long Working Distances to Reduce Risk of Specimen Damage
- Correction Collars to Adjust for Specimen Thickness
- Ideal for Silicon Wafer Inspection
New
Olympus M Plan Achromatic Objectives
Olympus M Plan Achromatic Objectives
- Ideal for Transmitted or Reflected Brightfield Microscopy
- Produce Flat Images Up to Field Number (F.N.) 22
- Excellent Price-to-Performance Ratio
- Additional Olympus Infinity Corrected Objectives Available
Mitutoyo WLI Plan APO Infinity Corrected Objectives
- Ideal for Interferometry Applications
- Long Working Distances and High Numerical Apertures
- High-Quality Plan Apochromatic Design
Nikon CFI60 LE Plan EPI Brightfield Infinity Corrected Objectives
- High NA
- Long Working Distance
- Parfocal Distance of 60mm For Clear Images
Nikon CFI60-2 TU Plan EPI Fluor Brightfield/Darkfield Infinity Corrected Objectives
- Nikon Unique Fresnel Lens
- Long Working Distance
- Highly Corrected Chromatic Aberration
SWIR Plan APO Infinity Corrected Objectives
- High-Resolution for Short Wave Infrared (SWIR) Wavelengths up to 1600nm
- Available in Magnifications of 1x to 50X
- Ideal for Photo Emission Detection, Laser Marking, and Laser Cutting
Edmund Optics® 120i Plan APO Infinity Corrected Objectives
- Up to 43% Smaller than Industry Standard Systems
- Optimized Performance up to 1.1” Sensor
- Ideal for Life Science and Industrial Applications
- Winner of the 2023 Bronze VSD Innovators Award
Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives
- Ideal for Brightfield Imaging and Laser-Based Applications through LCD Glass
- Excellent Performance at Nd:YAG Laser Lines
- Compensate for Cover-Glass Thickness of 0.7mm or 1.1mm
Mitutoyo Video Microscope Units (VMU)
Top Seller
- Designed for M26 x 36 TPI or M40 x 36 TPI Infinity Corrected Objectives
- Maximum Sensor Size up to 2/3” or APS-C
- Vertical and Horizontal Orientations, Brightfield and Darkfield Configurations Available
- In-Line Fiber Illumination Port Compatible with 8mm or 1/4" (0.312") Diameter Ferrules
Mitutoyo Tube Lenses
Top Seller
- Creates an Image When Used With a Mitutoyo Objective
- Low Cost Alternative to Mitutoyo VMU and FS-70 Microscopes
- Accessory Adapters Available to Ease Integration with C-Mount Cameras
Adapters and Accessories for Mitutoyo Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Camera Extension Tube Allows Integration of C-Mount Cameras
- Adapters Ease Integration of MT-1 and MT-2 Tube Lenses
- Connect with C-Mount or RMS Threaded Components
C-Mount Microscopes
- Simple C-Mount Connection to Infinity Corrected Objectives
- Compact Design for Simple Integration Into Systems
- 2/3” Max Sensor Size
- 14mm In-line Illumination Port
- M26 x 0.706 Objective Threading
EO High Resolution Infinity Corrected Objectives
- High Resolving Power
- Designed for use in Zoom Lens Systems
- Features Mitutoyo Standard M26 x 36 TPI Threads
EO Infinity Corrected Long Working Distance Objectives
Top Seller
- High Quality Optics in a Plan Apochromat Design
- Long Working Distance Options
- Sub-Micron Resolving Power
High Performance ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
- Streamlined Tapered Design for Added Clearance at 45° AOI
- Curved Spider Legs to Reduce Diffraction Effects
- TECHSPEC® Reflx™ Objectives Available
InfiniTube™ Ultima Microscope Tube Lenses
- Color-Matched for all Infinity Corrected Objectives
- Compatible with Full-Frame 35mm Sensors
- Maintains Perfect Parfocal Performance
- Requires One Objective and Adapter for Use
Infinity Achrovid™ Microscope Objectives
- Video-dedicated Microscope Objectives
- 17.3mm and 37mm Working Distance Options
- Designed for Use in Conjunction with Other Infinity Products
Mitutoyo Glass Thickness-Compensated Infinity Corrected Objectives
- Infinity Corrected, Plan Apochromatic Designs
- Can Observe Objects through 3.5mm Thick Glass
- Ultra-Long Working Distances
- Image into Vacuum Cells, Optical Traps, Cold Atoms
Mitutoyo Infinity Corrected Long Working Distance Objectives
Top Seller
- Long Working Distances
- Bright Field Inspection
- High Quality Plan Apochromat Design
- Flat Image Surface over Entire Field of View
Mitutoyo NIR, NUV, and UV Infinity Corrected Objectives
Top Seller
- Ideal for Bright Field Imaging in UV, Visible, and NIR Spectral Regions
- Excellent Performance at Nd:YAG Laser Lines
- Broad Spectral Ranges
Nikon CFI Plan Fluor Objectives
Top Seller
- Provide High Contrast Fluorescence Observation
- Ideal for Multiple Microscopy Techniques
- High Transmission from UV to the IR
Nikon CFI Super Fluor Objectives
Top Seller
- Superior UV Transmission
- High Numerical Aperture Designs
- Feature Low Auto-Fluorescence Materials
Nikon CFI60 Infinity Corrected Brightfield Objectives
Top Seller
- Excellent Color Reproduction
- Long Working Distance and High NA
- High Contrast with Minimal Flare
- Strain Free
Olympus Tube Lenses and Accessories
Top Seller
- Empty Filter Cube and Fluorescence Filter Pre-Mounted Version Available
- Wide Field and Single Port Tube Lenses
- Low Auto Fluorescence Immersion Oil for High NA Objectives
- C-Mount, T-Mount Adapters and Camera Coupler for System Integration
Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives
Top Seller
- Ideal for Brightfield, DIC, Fluorescence, or Polarization Microscopy
- Long Working Distances Reduce Risk of Specimen Damage
- Excellent Transmission from 400 – 700nm
- Additional Olympus Infinity Corrected Objectives Available
Olympus Plan Achromatic Objectives
- Ideal for Brightfield, Darkfield, or Fluorescence Microscopy
- Excellent Price-to-Performance Ratio
- Suitable for Introductory and Advanced Optical Microscopy Applications
- Additional Olympus Infinity Corrected Objectives Available
Olympus Plan Fluorite Objectives
Top Seller
- Ideal for Brightfield, Darkfield, DIC, Fluorescence, or Polarization Microscopy
- Excellent Transmission in the UV
- High Numerical Apertures, Oil Immersion, and Variable Iris Options Available
- Additional Olympus Infinity Corrected Objectives Available
Olympus Super Long WD M Plan Achromat Infinity Corrected Objectives
- Ideal for Brightfield Microscopy
- Ultra-Long Working Distances Reduce Risk of Specimen Damage
- Over 90% Transmission from 400 – 700nm
- Additional Olympus Infinity Corrected Objectives Available
Olympus Water Immersion Objectives
- Water Immersion Objectives with Excellent DIC and Fluorescence
- Displays Flat Images From High Transmission Factors up to the Near-Infrared Region of the Spectrum
- Ideal for Fluorescence Imaging of Tissue and Specimens, such as Brain Tissue
- Magnification Ranges from 10X to 60X
Olympus X-Line Extended Apochromat Infinity Corrected Objectives
Top Seller
- High Numerical Aperture (NA) up to 1.45
- Chromatic Aberration Correction from 400 - 1000nm
- Uniform Image Flatness over Large FOVs
ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Industry Leading 19 to 31mm Working Distance
- EO Designed and Manufactured for Focusing or Imaging Applications
- Actively Aligned for Optimal Performance
- Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
- TECHSPEC® High Performance ReflX™ Objectives Available
ZEISS A-Plan Infinity Corrected Objectives
- Ideal for Brightfield and Fluorescence Applications
- Excellent Color Correction and Flatness of Field
- Oil Immersion Options Available
ZEISS EC Epiplan Infinity Corrected Objectives
- Ideal for Brightfield, Fluorescence, and Differential Interference Contrast Applications
- Enhanced Contrast
- Excellent Color Correction and Flatness of Field
New
Mitutoyo Brightfield and Darkfield (BD) Infinity Corrected Objectives
Mitutoyo Brightfield and Darkfield (BD) Infinity Corrected Objectives
- Ideal for Brightfield and Darkfield Microscopy Applications
- Long Working Distances and High Numerical Apertures
- Plan Apochromat Design
Mitutoyo Nd:YAG Laser Line Video Microscope Units (VMU)
- Designed for use with Mitutoyo NIR, NUV, and UV Infinity Corrected Objectives
- Maximum Sensor Size up to 2/3”
- Ideal for Laser Processing and Machining applications
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®