Teledyne Dalsa Cameras | View All
New
Teledyne DALSA Frame Grabbers
Teledyne DALSA Frame Grabbers
- High Data Throughput with Reliable, Low-Latency Image Transfer
- Minimizes CPU Usage and Improves Processing Times
- High Performance for Camera Link®, Camera Link® HS, GigE, and CoaXPress® Interface Standards
Teledyne DALSA Linea GigE Line Scan Cameras
- Line Rates from 13 – 52kHz
- 2k, 4k, or 8k Resolution Options Available
- Simple Integration with Gigabit Ethernet Connectivity
- Teledyne TurboDrive™ Enabled
- Monochrome and Color Options Available
Teledyne Imaging DALSA Linea2 5GigE Line Scan Cameras
- Color and Multispectral Options Available
- Line Rates of 32 or 40kHz
- Simple Integration with 5Gbase-T (5GigE) Ethernet Connectivity
- 4k Resolution Option Available
Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras
- Compact 46 x 46mm Form Factor
- Line Rates from 12.5 – 50kHz
- 2k, 4k, or 8k Resolution Options Available
- Simple Integration with Gigabit Ethernet Connectivity
- Teledyne TurboDrive™ Enabled
- Monochrome and Color Options Available
Teledyne DALSA Genie ™ Nano 10GigE Cameras
- Up to 67.10 MP Resolution with Framerates up to 18.50FPS
- Supports Trigger-to-Image Reliability (T2IR) Framework
- Compact (44 x 59 x 59mm), M42-Mount, Lightweight, and Robust All Metal Design

Teledyne DALSA Genie ™ Nano 5GigE Cameras
- 5GBASE-T (5GigE) Ethernet Interface
- 3.2 to 12.4 Megapixel Sensors
- TurboDrive™ Technology for Data Transfer Speeds up to 985 MB/s
- Compact (32 x 44 x 59mm), Lightweight, and Robust Design

Teledyne DALSA Genie™ Nano GigE Cameras
Top Seller
- TurboDrive™ Technology Achieve Frame Rate up to 800 fps
- Compact, Lightweight, Robust All Metal Body
- Global Electronic Shutter with Exposure Control and Advanced Feature Set

Teledyne FLIR Cameras | View All
Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras
- High Accuracy Depth Sensing
- Low Latency and Wide Baseline Distance for Real-Time Applications
- IP67 Industrial Rated
- Onboard Processing
- Comprehensive SDK Available
Teledyne FLIR IIS Forge® 5GigE Cameras
- Constructed on an All-New Platform
- Offers Burst Mode to Capture Images at Speeds up to 10Gb/s into Memory
- Designed to Simplify OEM Integration with Features Including PoE, Strong Thermal Management and Opto-Isolated Triggering

Teledyne FLIR IIS Blackfly S USB 3.1 Board Level Cameras
- USB3 Vision and GenICam Compliant
- Ultra-Compact, 29 x 29 x 10mm, Board Level Cameras
- Supports the Trigger-to-Image Reliability (T2IR) Framework
- Fully Housed Versions Available

Teledyne FLIR IIS Oryx®10GigE Cameras
- 10GBASE-T (10GigE) Ethernet Interface
- 3.2 to 31 Megapixel Sony 4th Gen Pregius S Sensors
- Supports 4K60, 12-bit System Integration
- Tripod Adapter Built into Larger Oryx® Models

Teledyne FLIR IIS Blackfly S GigE Cameras
Top Seller
- PoE (Power over Ethernet)
- GigE Vision and GenICam Compliant
- Ultra Compact Form Factor
- Extensive API Library and Included Spinnaker SDK

Teledyne FLIR IIS Blackfly S USB 3.1 Cameras
Top Seller
- Ultra-Compact Design
- USB3 Vision and GenICam Compliant
- Includes Image Capture Software and Spinnaker SDK

Teledyne FLIR IIS Blackfly® USB 3.0 Cameras
- Ultra-Compact Design
- USB 3.0 Connectivity for Increased Image Transfer Rate
- Includes Image Capture Software and FlyCapture2 SDK
- GigE Versions Also Available

Teledyne FLIR IIS Grasshopper®3 Cameras
Top Seller
- Feature High Resolution, High Sensitivity Sensors
- High Frame Rates Driven by USB 3.0 Interface
- Includes Image Capture Software and SDK

Teledyne FLIR IIS Blackfly® GigE Cameras
Top Seller
- Ultra-Compact Design
- Power over Ethernet (PoE) for Maximum Flexibility
- Includes Image Capture Software and FlyCapture2 SDK
- USB3 Versions Also Available

FLIR Flea®3 USB 3.0 Cameras
- Compact 29 x 29 x 30mm Design
- Captures Images at up to 150fps
- Image Capture Software and ¼-20 Tripod Adapter are Included
- GigE Models Also Available

New
Teledyne FLIR IIS Dragonfly® S Cameras
Teledyne FLIR IIS Dragonfly® S Cameras
- Ultra Compact Form Factor with Modular Design
- 5.0 Megapixel rolling shutter CMOS sensor
- Software and Hardware (rising or falling) triggering
- Low Power Consumption

Teledyne Lumenera Microscopy Cameras | View All
Teledyne Lumenera INFINITY8 Microscopy Cameras
- Exceptional Low Light Sensitivity
- Ideal for Life Sciences, Clinical, and Industrial Applications
- Affordable Price Point with Included Microscopy Software

Teledyne Lumenera INFINITY5/3/2 Microscopy Cameras
- Ideal for Life Sciences, Clinical, and Industrial Applications
- USB or HDMI Video Output Options
- Powerful Capture and Analysis Software Included
- PC & Mac Compatibility

Teledyne Photometrics Cameras | View All
New
Teledyne Photometrics Iris USB 3.0 Cameras
Teledyne Photometrics Iris USB 3.0 Cameras
- High-speed USB 3.0 Connectivity
- Small 4.25µm Pixels Across Large Arrays
- Scientific Cameras for High Sensitivity Microscopy Applications

New
Teledyne Photometrics Prime BSI Express USB 3.2 Cameras
Teledyne Photometrics Prime BSI Express USB 3.2 Cameras
- Highly Sensitive Back-Illuminated sCMOS for Scientific Applications
- 95% QE and Ultra-Low 1.0 e⁻ Read Noise
- 95 fps Over USB 3.2
- Scientific Cameras for High Sensitivity Microscopy Applications

New
Teledyne Photometrics Iris PCIe Cameras
Teledyne Photometrics Iris PCIe Cameras
- High Resolution Imaging Even at Low Magnifications
- Small 4.25µm Pixels Across Large Arrays
- Advanced Triggering
- Scientific Cameras for High Sensitivity Microscopy Applications

New
Teledyne Photometrics Moment USB 3.2 Cameras
Teledyne Photometrics Moment USB 3.2 Cameras
- Ultra-Compact CMOS
- Low Noise, High Speed Imaging
- True Global Shutter
- Scientific Cameras for High Sensitivity Microscopy Applications

New
Teledyne Photometrics Retiga E USB Cameras
Teledyne Photometrics Retiga E USB Cameras
- Long Exposure CMOS (Over 60 Minutes)
- Feature Extended Dynamic Range (EDR)
- Dual Imaging Modes for Flexibility
- Scientific Cameras for High Sensitivity Microscopy Applications


or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®