TECHSPEC® Metric Stainless Steel Mounting Posts include a 6.35mm long male thread stud adapter that is easily interchangeable with other adapters to ensure compatibility between these posts and any optical mount. Removing the included adapter reveals female M4 threads on the post. Each optical post also has a thru-hole to allow an Allen wrench or other tool to rotate the post easily. Thread values are laser engraved on each post for quick identification and integration. TECHSPEC Metric Stainless Steel Mounting Posts are offered in a variety of lengths. English versions are also available for purchase.
#68-231 Metric Post Kit, M4 Stud | |||
Stock No. | Description | Qty | |
#58-950 | Steel Post, 25.4mm Length | 1 | |
#58-951 | Steel Post, 38.1mm Length | 1 | |
#58-952 | Steel Post, 50.8mm Length | 2 | |
#58-954 | Steel Post, 76.2mm Length | 2 | |
#58-955 | Steel Post, 101.6mm Length | 2 | |
#58-956 | Steel Post, 152.4mm Length | 1 | |
#58-957 | Steel Post, 203.2mm Length | 1 |
#68-232 Metric Post Kit, M6 Stud | |||
Stock No. | Description | Qty | |
#59-757 | Steel Post, 25.4mm Length | 1 | |
#59-758 | Steel Post, 38.1mm Length | 1 | |
#59-759 | Steel Post, 50.8mm Length | 2 | |
#59-761 | Steel Post, 76.2mm Length | 2 | |
#59-762 | Steel Post, 101.6mm Length | 2 | |
#59-763 | Steel Post, 152.4mm Length | 1 | |
#59-764 | Steel Post, 203.2mm Length | 1 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act