Pure (Undoped) YAG Windows
- Excellent Mid-Wave IR (MWIR) (4 - 5µm) Transmission
- Available in 5, 10, 12.5, and 25mm Diameters
- Commonly Used in White Light Generation
λ/10 Infrared (IR) Fused Silica Windows
- IR Grade Fused Silica Substrates
- Broad Transmission Range from 200 – 3500nm
- λ/10 Transmitted Wavefront Distortion
- Excellent Thermal Stability
Magnesium Fluoride (MgF2) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Excellent Transmission from 120nm to 7μm
- Rugged and Durable
- Resistant to Chemical Etching
Lithium Fluoride (LiF) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Transmission from 150nm - 6μm
- Excellent Vacuum UV (VUV) Transmission
- Low Index of Refraction
Barium Fluoride (BaF2) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Excellent Transmission from 200nm - 12μm
- Resistant to High-Energy Radiation
- Provide High Transmission without AR Coatings
ISP Optics Barium Fluoride (BaF2) Wedged Windows
- 30 Arcmin Wedge
- Excellent Transmission from 200nm - 12μm
- Resistant to High-Energy Radiation
-
Precision Flat Barium Fluoride (BaF2) Windows Also Available
Calcium Fluoride (CaF2) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Low Absorption, High Transmission UV Grade Calcium Fluoride
- Low Index of Refraction
- AR Coatings Spanning 250 - 5000nm Available
- Calcium Fluoride (CaF2) Wedged Windows also Available
ISP Optics Calcium Fluoride (CaF2) Wedged Windows
- 30 Arcmin Wedge
- Low Absorption, High Transmission
- Ideal for Harsh Environments
- Precision Flat Calcium Fluoride Windows Also Available
Suprasil® Windows
- High Transmission from 200 to 3500nm
- <1 ppm OH Content for Minimal Absorption Losses
- 10-5 Surface Quality and up to λ/10 TWD
Ultra-Thin Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ultra-Thin 0.20mm Thickness
- UV Fused Silica Substrates
- Extremely Lightweight
1λ UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
λ/4 UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
λ/10 UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Uncoated Laser Window Substrates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 10-5 Surface Quality and λ/10 Surface Flatness Available
- Fused Silica or N-BK7 Material
- Standard Imperial Sizes for Drop-in Replacement Solutions
- Laser Line Coated Versions Available
- Mirror Substrates Also Available
Coherent® Optical Grade Polycrystalline CVD Diamond Windows
- High Transmission Across UV, FIR, and Microwave Spectra
- High Thermal Conductivity for Use with High Power Lasers
- Exceptional Hardness for Ultimate Scratch Resistance
- Coherent® Manufactured
Sodium Chloride (NaCl) Windows
- Excellent Transmission from 250nm – 16μm
- Low Cost
- Ideal for FTIR Spectroscopy
- Potassium Bromide (KBr) Windows Also Available
Potassium Bromide (KBr) Windows
- Excellent Transmission from 250nm – 26μm
- Good Resistance to Mechanical Shock
- Ideal for FTIR Spectroscopy
- Sodium Chloride (NaCl) Windows Also Available
Machine Vision Mounted Sapphire Windows
- Protective Windows for Machine Vision Applications
- Windows Feature Extreme Surface Hardness and Chemical Resistance
- M25.5 to M62.0 Filter Threads Available
Sapphire Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Features Extreme Surface Hardness Chemical Resistance
- Transmits Wavelengths Ranging From UV to Mid-Infrared
- Thinner and Stronger than Standard Glass Windows
- Anti-Reflection Coating Options Covering 350 - 5000nm Available
Sapphire Windows with Through Holes
- 25.4mm Diameter Sapphire Substrates
- 3.2 - 19.1mm Through Hole Diameters
- High Transmission From 0.33 - 5.5μm
High Durability Anti-Reflection (AR) Coated Sapphire Windows
- Achieves Severe Abrasion Requirements of MIL-C-675C
- Low Reflection Coatings for 400 - 1100nm or 2000 - 5000nm
- Ideal for Harsh Environments Requiring Thin Optics
- Uncoated Sapphire Windows are Also Available
Laser Grade C-Axis Sapphire Windows
- C-Axis Cut Sapphire to Eliminate Birefringence
- 10-5 Surface Quality and λ/10 TWFD
- Uncoated or IBS AR Coated for 1000-1100nm
- Ideal for High Power Laser Applications
Zinc Sulfide Multispectral Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Multispectral Grade Zinc Sulfide Substrate
- Low Absorption and Low Scatter from 0.4 - 12μm
- Available Uncoated or 3 - 12μm Broadband AR Coated Option
Zinc Selenide (ZnSe) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Low Dispersion
- Available Uncoated or AR Coated
- Ideal for Thermal Imaging, FLIR, and Medical Systems
ISP Optics Zinc Selenide (ZnSe) Wedged Windows
- 30 Arcmin and 3° Wedge Versions Available
- Low Dispersion
- Eliminate Etalon Effect and Cavity Feedback
- Precision Flat Zinc Selenide Windows Also Available
ISP Optics Thallium Bromoiodide (KRS-5) Windows
- Broad Transmission from 700nm - 40μm
- Non-Hydroscopic
- Ideal for FTIR Spectroscopy with Aqueous Samples
ISP Optics AMTIR-1 Windows
- Transmission from 750nm - 14μm
- Excellent Chemical Resistance to Acids
- Low Index of Refraction
ISP Optics Gallium Arsenide (GaAs) Windows
- Broad Transmission Range from 1 - 16μm
- Tough, Durable Infrared Material
- Water Insoluble and Chemically Stable
Silicon (Si) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Transmission from 1.2 - 7μm
- Available Uncoated or AR Coated for 1.65 - 5μm
- Ideal for Weight Sensitive Applications
ISP Optics Diamond-Like Carbon (DLC) Coated Silicon Windows
- Meets Severe Abrasion Requirements of MIL-F-48616 and MIL-C-48497C
- High Transmission from 3 – 5µm
- Ideal for Harsh Environments
- Diamond-Like Carbon (DLC) Coated Germanium Windows Also Available
Germanium (Ge) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Uncoated or with AR Coatings Designed for a Variety of IR Ranges
- Minimal Chromatic Aberration Due to Low Dispersion
- Ideal for Infrared Applications Requiring Rugged Optics
- DLC Coated Germanium Windows are also Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.
Diamond-Like Carbon (DLC) Coated Germanium Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Meets Severe Abrasion Requirements of MIL-C-675C
- ≥90% Transmission from 8 - 11.5µm
- Ideal for Harsh Environments
- Uncoated, 3-5 Micron BBAR, and 8 - 12 Micron BBAR Coated Germanium Windows are also Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.
Infrared (IR) Material Windows
- Excellent Optics for Infrared Detectors
- Minimal Absorption Loss from 8 - 14μm
- Easily Cut to Size
ISP Optics Magnesium Fluoride (MgF2) Windows
- Excellent Transmission from 0.12 to 7μm
- Rugged and Durable
- Resistant to Chemical Etching
ISP Optics Barium Fluoride (BaF2) Windows
- Excellent Transmission from 0.2 - 12μm
- Resistant to High-Energy Radiation
- High Transmission without AR Coatings
ISP Optics Calcium Fluoride (CaF2) Windows
- Greater than 90% Transmission from 350nm-7μm
- Low Index of Refraction
- Low Solubility and Chemically Inert
ISP Optics Sapphire Windows
- High Corrosion Resistance and Thermal Stability
- Higher Durability than Glass Windows
- Transmission from 0.33 – 5.5µm
ISP Optics Germanium (Ge) Windows
- Minimal Chromatic Aberration Due to Low Dispersion
- Uncoated Transmission from 2 – 16µm
- Available with BBAR or DLC Coating for 8 – 12µm
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.
ISP Optics Quartz Windows
- High Transmission from 190 - 3500nm
- High Chemical Resistance
- Low Coefficient of Thermal Expansion
ISP Optics Potassium Bromide (KBr) Windows
- Excellent Transmission from 0.25 – 26μm
- Good Resistance to Mechanical Shock
- Ideal for FTIR Spectroscopy
ISP Optics Silicon (Si) Windows
- Transmission from 1.2 - 7μm
- Available Uncoated or HDAR Coated for 3 - 5μm
- Ideal for Weight Sensitive Applications
ISP Optics Zinc Selenide (ZnSe) Windows
- Low Dispersion and Absorption from 0.6 – 18µm
- High Resistance to Thermal Shock
- Ideal for Thermal Imaging, FLIR, and Medical Systems
ISP Optics Lithium Fluoride (LiF) Windows
- Excellent Vacuum UV (VUV) Transmission
- High Transmission from 150nm - 6μm
- Low Index of Refraction
SCHOTT Chalcogenide Window Substrates
- SCHOTT IRG Infrared Glasses
- Lightweight with Broad Transmission Bands in the SWIR, MWIR, and LWIR Spectra
- Ideal Alternative to Germanium
Single-Side AR-Coated Sapphire Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Combines the High Transmission of an AR-Coating with the Ruggedness of Sapphire
- Ideal for Applications Where High Environmental Resistance is Required
- Uncoated Surface can Withstand Intensive Cleaning and Abrasion
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®