eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

Germanium (Ge) Windows

Germanium (Ge) Windows

Germanium (Ge) Windows

×
  • Uncoated or with AR Coatings Designed for a Variety of IR Ranges
  • Minimal Chromatic Aberration Due to Low Dispersion
  • Ideal for Infrared Applications Requiring Rugged Optics
  • DLC Coated Germanium Windows are also Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
  • Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted.  Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.

TECHSPEC® Germanium (Ge) Windows are available off-the-shelf with three anti-reflection coating options: 3 - 5μm for mid-infrared applications, 3 - 12μm for broadband multispectral applications, or 8 - 12μm for thermal imaging applications. Due to its high index of refraction (around 4.0 from 2 - 14μm), an anti-reflection coating is recommended on these germanium windows for sufficient transmission in the region of interest. Germanium is subject to thermal runaway, meaning the transmission decreases as temperature increases. As such, TECHSPEC Germanium (Ge) Windows should be used at temperatures below 100°C. Germanium’s high density (5.33 g/cm3) should be considered when designing for weight-sensitive systems. The Knoop Hardness of germanium (780) is approximately twice that of magnesium fluoride, making it ideal for infrared applications requiring rugged optics. 

Common Specifications

Bevel:
Protective as needed
Knoop Hardness (kg/mm2):
780
Poisson's Ratio:
0.28
Young's Modulus (GPa):
102.7
Substrate:
Germanium (Ge)
Coefficient of Thermal Expansion CTE (10-6/°C):
6.1
Density (g/cm3):
5.33

Products

Dia. (mm)  Thickness (mm)   Coating   Compare   Stock Number   Price  Buy
10.00 1.50 Uncoated
10.00 1.50 BBAR (3000-5000nm)
10.00 1.50 BBAR (3000-12000nm)
10.00 1.50 BBAR (8000-12000nm)
12.50 1.00 BBAR (3000-12000nm)
12.50 1.00 BBAR (8000-12000nm)
12.50 2.00 Uncoated
12.50 2.00 BBAR (3000-5000nm)
12.50 2.00 BBAR (3000-12000nm)
12.50 2.00 BBAR (8000-12000nm)
12.50 3.00 BBAR (3000-5000nm)
12.50 3.00 BBAR (3000-12000nm)
12.70 3.00 Uncoated
12.70 3.00 AR Coated: 7 - 12 µm
20.00 2.00 BBAR (3000-5000nm)
20.00 2.00 BBAR (8000-12000nm)
25.00 1.00 Uncoated
25.00 1.00 BBAR (3000-5000nm)
25.00 1.00 BBAR (3000-12000nm)
25.00 1.00 BBAR (8000-12000nm)
25.00 2.00 Uncoated
25.00 2.00 BBAR (3000-5000nm)
25.00 2.00 BBAR (3000-12000nm)
25.00 3.00 Uncoated
25.00 3.00 BBAR (3000-5000nm)
25.00 3.00 BBAR (3000-12000nm)
25.00 3.00 BBAR (8000-12000nm)
25.00 5.00 Uncoated
25.00 5.00 BBAR (3000-12000nm)
25.00 5.00 BBAR (8000-12000nm)
25.40 3.00 Uncoated
25.40 3.00 BBAR (3000-5000nm)
25.40 3.00 BBAR (3000-12000nm)
25.40 3.00 BBAR (8000-12000nm)
25.40 5.00 AR Coated: 1.9 - 6 µm
25.40 5.00 AR Coated: 7 - 12 µm
30.00 1.00 Uncoated
30.00 3.00 BBAR (3000-5000nm)
30.00 3.00 BBAR (3000-12000nm)
30.00 3.00 BBAR (8000-12000nm)
40.00 2.00 Uncoated
40.00 2.00 BBAR (3000-12000nm)
40.00 4.00 Uncoated
40.00 4.00 BBAR (3000-5000nm)
40.00 4.00 BBAR (3000-12000nm)
40.00 4.00 BBAR (8000-12000nm)
50.00 1.00 BBAR (3000-5000nm)
50.00 1.00 BBAR (3000-12000nm)
50.00 2.00 BBAR (3000-5000nm)
50.00 2.00 BBAR (3000-12000nm)
50.00 2.00 BBAR (8000-12000nm)
50.00 3.00 Uncoated
50.00 3.00 BBAR (3000-5000nm)
50.80 3.00 BBAR (3000-5000nm)
50.80 3.00 BBAR (8000-12000nm)
75.00 3.00 Uncoated
75.00 3.00 BBAR (3000-12000nm)
75.00 3.00 BBAR (8000-12000nm)
75.00 5.00 BBAR (3000-5000nm)
75.00 5.00 BBAR (3000-12000nm)
75.00 5.00 BBAR (8000-12000nm)
76.20 5.00 Uncoated
76.20 5.00 BBAR (3000-5000nm)
76.20 5.00 BBAR (3000-12000nm)
76.20 5.00 BBAR (8000-12000nm)
100.00 6.00 Uncoated
125.00 6.00 Uncoated
150.00 8.00 Uncoated

Technical Information

AR COATED GERMANIUM

Typical transmission of a 3mm thick Ge window with BBAR (3000-5000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3% @ 3000 - 5000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (3000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <5.0% @ 3 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (8000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3.0% @ 8 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin