eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

λ/10 Laser Line Coated Windows

TECHSPEC λ/10 Laser Line Coated Windows

×

TECHSPEC® λ/10 Laser Line Coated Windows are designed for direct integration into laser applications. This robust product family features common imperial sizes, many of which offer multiple thickness options. Anti-reflection coatings are available at common laser wavelengths, minimizing surface reflection for optimal system transmission. TECHSPEC λ/10 Laser Line Coated Windows provide laser grade specifications including λ/10 surface flatness, 10-5 surface quality, and <3 arcmin parallelism. These windows are ideal for industrial laser applications ranging from protective coverings to separating various environments.

Common Specifications

Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground
Angle of Incidence (°):
0
Surface Quality:
10-5

Products

 Coating   Substrate  Dia. (mm)  Thickness (mm)   Compare  Stock Number  Price Buy
Laser V-Coat (266nm) Fused Silica 12.50 3.00
Laser V-Coat (266nm) Fused Silica 12.70 6.35
Laser V-Coat (266nm) Fused Silica 19.10 6.35
Laser V-Coat (266nm) Fused Silica 25.00 3.00
Laser V-Coat (266nm) Fused Silica 25.40 6.35
Laser V-Coat (266nm) Fused Silica 38.10 6.35
Laser V-Coat (266nm) Fused Silica 50.80 9.53
Laser V-Coat (343nm) Fused Silica 12.70 6.35
Laser V-Coat (343nm) Fused Silica 19.10 6.35
Laser V-Coat (343nm) Fused Silica 25.40 6.35
Laser V-Coat (343nm) Fused Silica 38.10 6.35
Laser V-Coat (343nm) Fused Silica 50.80 9.53
Laser V-Coat (343nm) Fused Silica 76.20 12.70
Laser V-Coat (355nm) Fused Silica 12.50 3.00
Laser V-Coat (355nm) Fused Silica 12.70 6.35
Laser V-Coat (355nm) Fused Silica 19.10 6.35
Laser V-Coat (355nm) Fused Silica 25.00 3.00
Laser V-Coat (355nm) Fused Silica 25.40 6.35
Laser V-Coat (355nm) Fused Silica 38.10 6.35
Laser V-Coat (355nm) Fused Silica 50.80 9.53
Laser V-Coat (515nm) Fused Silica 12.70 6.35
Laser V-Coat (515nm) Fused Silica 19.10 6.35
Laser V-Coat (515nm) Fused Silica 25.40 6.35
Laser V-Coat (515nm) Fused Silica 38.10 6.35
Laser V-Coat (515nm) Fused Silica 50.80 9.53
Laser V-Coat (515nm) Fused Silica 76.20 12.70
Laser V-Coat (532nm) Fused Silica 12.50 3.00
Laser V-Coat (532nm) Fused Silica 12.70 6.35
Laser V-Coat (532nm) Fused Silica 19.10 6.35
Laser V-Coat (532nm) Fused Silica 25.00 3.00
Laser V-Coat (532nm) Fused Silica 25.40 6.35
Laser V-Coat (532nm) Fused Silica 38.10 6.35
Laser V-Coat (532nm) Fused Silica 50.80 9.53
Laser V-Coat (980nm) Fused Silica 12.70 6.35
Laser V-Coat (980nm) Fused Silica 19.10 6.35
Laser V-Coat (980nm) Fused Silica 25.40 6.35
Laser V-Coat (980nm) Fused Silica 38.10 6.35
Laser V-Coat (980nm) Fused Silica 50.80 9.53
Laser V-Coat (1030nm) Fused Silica 12.70 6.35
Laser V-Coat (1030nm) Fused Silica 19.10 6.35
Laser V-Coat (1030nm) Fused Silica 25.40 6.35
Laser V-Coat (1030nm) Fused Silica 38.10 6.35
Laser V-Coat (1030nm) Fused Silica 50.80 9.53
Laser V-Coat (1030nm) Fused Silica 76.20 12.70
Laser V-Coat (1064nm) Fused Silica 12.50 3.00
Laser V-Coat (1064nm) Fused Silica 12.70 6.35
Laser V-Coat (1064nm) Fused Silica 19.10 6.35
Laser V-Coat (1064nm) Fused Silica 25.00 3.00
Laser V-Coat (1064nm) Fused Silica 25.40 6.35
Laser V-Coat (1064nm) Fused Silica 38.10 6.35
Laser V-Coat (1064nm) Fused Silica 50.80 9.53
Laser V-Coat (1080nm) Fused Silica 12.70 6.35
Laser V-Coat (1080nm) Fused Silica 19.10 6.35
Laser V-Coat (1080nm) Fused Silica 25.40 6.35
Laser V-Coat (1080nm) Fused Silica 38.10 6.35
Laser V-Coat (1080nm) Fused Silica 50.80 9.53
Laser V-Coat (355nm) N-BK7 25.40 6.35
Laser V-Coat (532nm) N-BK7 25.40 6.35
Laser V-Coat (980nm) N-BK7 25.40 6.35
Laser V-Coat (1064nm) N-BK7 12.70 6.35
Laser V-Coat (1064nm) N-BK7 38.10 6.35
Laser V-Coat (266nm) Fused Silica 76.20 12.70
Laser V-Coat (355nm) Fused Silica 76.20 12.70
Laser V-Coat (532nm) Fused Silica 76.20 12.70
Laser V-Coat (1064nm) Fused Silica 76.20 12.70

Technical Information

Resources

Filter

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Gaussian Beams Calculator

Understanding Surface Roughness

Surface roughness describes how a shape deviates from its ideal form. This is critical for controlling light scatter in laser devices and other optical systems.

View Now

Coating Impact on Flatness Calculator

Common Laser Optics Materials

Understanding the most commonly used laser optics materials will allow for easy navigation of EO’s wide selection of laser optics components.

View Now

Importance of Beam Diameter on Laser Damage Threshold

The diameter of a laser highly affects an optic’s laser induced damage (LIDT) as beam diameter directly impacts the probability of laser damage.

View Now

The Hidden Effects of Optical Coating Stress

Ion-Beam Sputtering (IBS)

A Guide to (Not Over) Specifying Losses in Laser Optics

Overspecifying optical losses in laser systems will not further improve your performance or reliability, but it could cost you additional money and/or time.

View Now

Free-Space Optical Communication – TRENDING IN OPTICS: EPISODE 6

Free-space optical (FSO) communications transmit information wirelessly through the air using lasers with improved bandwidth. Learn more!

View Now

Top Trends of 2022 – TRENDING IN OPTICS: EPISODE 8

Happy holidays from Edmund Optics! Learn about the top trends in the photonics industry covered in our Trending in Optics Series in 2022.

View Now

Surface Accuracy

Is it possible to directly measure absorption or scatter?

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Uncertainty in LIDT Specifications

Laser induced damage threshold (LIDT) of optics is a statistical value influenced by defect density, the testing method, and fluctuations in the laser.

View Now

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Anti-Reflection (AR) Coating

Bevel

Parallelism

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Different Types of LIDT Specifications

Not all optical components are tested for laser-induced damage threshold (LIDT) and testing methods differ, resulting in different types of LIDT specifications.

View Now

Key Parameters of a Laser System

Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.

View Now

Laser Damage Threshold Testing

Testing laser induced damage threshold (LIDT) is not standardized, so understanding how your optics were tested is critical for predicting performance.

View Now

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

The art and science of designing optics for laser-induced damage threshold

What makes laser optics different from normal optics?

Surface Flatness

Transmission

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Clear Aperture (CA)

Laser

Laser Damage Threshold

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin