eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

HR Series Fixed Focal Length Lenses

TECHSPEC HR Series Fixed Focal Length Lenses

TECHSPEC HR Series Fixed Focal Length Lenses
×
  • 2/3", C-Mount Lens
  • Up to 10 MegaPixels, 1.85µm Pixel Size Sensors
  • High Resolution (HR), FA Lens for Machine Vision
  • 8.5mm to 35mm Focal Length

TECHSPEC® HR Series Fixed Focal Length Lenses have multiple options available for each focal length to accommodate a variety of optimized working distance ranges. These lenses are ideal for machine vision (MV) and factory automation (FA) applications. TECHSPEC HR Series Fixed Focal Length Lenses are perfect for use on high-end 5 MegaPixel and 9 MegaPixel sensors that require resolution and high contrast. All lenses are C-Mount and feature locking focus, iris rings, and a front filter thread to allow the use of standard optical filters for increased versatility. Call for OEM Quantity Pricing.

Common Specifications

Imaging Lens Type:
High Performance Lens
Iris Option:
Variable
Maximum Image Circle (mm):
11.00
Coating:
425 - 675nm BBAR
Coating Specification:
425 - 675nm BBAR
Maximum Sensor Format:
2/3"
Mount:
C-Mount
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Optimized Working Distance (mm)   Mount   Compare   Stock Number   Price  Buy
8.50 2/3" f/1.4 - f/16 75 - ∞ - C-Mount
12.00 2/3" f/1.8 - f/16 100 - ∞ 1000 - ∞ C-Mount
12.00 2/3" f/1.8 - f/16 100 - ∞ 150 - 500 C-Mount
12.00 2/3" f/1.8 - f/16 100 - ∞ 400 - 2000 C-Mount
16.00 2/3" f/1.8 - f/16 100 - ∞ 100 - 500 C-Mount
16.00 2/3" f/1.8 - f/16 100 - ∞ 300 - 2000 C-Mount
25.00 2/3" f/1.8 - f/22 200 - ∞ 200 - 600 C-Mount
25.00 2/3" f/1.8 - f/22 200 - ∞ 400 - 2000 C-Mount
25.00 2/3" f/1.8 - f/22 200 - ∞ 1500 - ∞ C-Mount
35.00 2/3" f/1.8 - f/16 100 - ∞ 125 - 600 C-Mount
35.00 2/3" f/1.8 - f/16 100 - ∞ 400 - 2000 C-Mount

Product Details

Edmund Optics has created a family of high performance optical designs (the HR Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HR Series Lenses, providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HR Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HRi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HRr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

Technical Information

 Dimensions

Focal Length (mm)

A (mm) B (mm) C (mm)
8.5 42.5 44.5 33.5
12 36 41.07 35
12 36 41.37 35
12 36 41.19 35
16 37 44 36
16 37 44 36
25 37.5 34.4 36
25 37.5 33.7 36
25 37.5 33.7 36
35 37.5 45 36
35 37.5 45 36
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin